TIDUF84 June 2024
MCF8315C-Q1 can reverse the direction of fan rotation without applying brake or relying on motor inertia to coast down. This is a useful feature to smoothly change the fan direction as seen in Figure 4-9. The fan is decelerated at a controlled slew rate to prevent voltage spike on 24V rail (using the AVS feature) and upon reaching zero speed is accelerated to set speed in the forward direction.