TIDUF84 June 2024
Figure 4-6 shows the reverse windmilling (ISD reverse resync) capability of MCF8315C-Q1. In this test case, the fan is coasting in the reverse direction (due to cross winds) when a speed command is received. MCF8315C-Q1 resyncs in the reverse direction, decelerates the fan to zero speed in a smooth, controlled manner and then accelerates in the forward direction to set speed.