The MCF8315 is part of TI’s latest generation of
BLDC motor drivers with integrated code-free, sensorless FOC along with 40V, 240mΩ
(HS+LS) FETs based 3-phase inverter power stage to provide a compact, efficient,
“all-in-one” design for applications like residential fans, appliance pumps/fans,
seat cooling blowers, projector fan etc.,
Key highlights include,
- 40V, 240mΩ (HS+LS) FETs with integrated gate
driver with configurable slew rate control to mitigate EMI
- Integrated 3-phase current sensing to reduce BOM
costs
- Integrated sensorless FOC for low acoustic, high
efficiency BLDC motor operation
- Integrated power management features including
configurable output voltage buck (3.3/4/5/5.7V) capable of delivering up to
170mA in addition to a 3.3V LDO capable of delivering up to 20mA
- Configurable features like PWM switching
frequency, PWM modulation schemes, minimum on time to improve efficiency
- TI proprietary features like dead time
compensation, reverse drive, active deceleration, DC bus current limit to enable
differentiated end application performance
- Compact 7x5mm, 40-pin QFN package: p2p with
MCF8316 (40V, 95mΩ FETs) for higher power applications
- Operating junction temperature absolute maximum
ratings: -40°C to 150°C.