TIDUF84 June 2024
The table below lists the key test equipment. Description and pictures of the test setup for specific tests are provided in the section of the corresponding test results.
Description | Part number |
---|---|
Reference design | TIDA-010951 |
Pedestal fan | 24V, 3-phase BLDC motor, 350RPM |
1ph AC power source | Gwinstek APS-7100 |
Oscilloscope | Rohde and Schwarz MXO44 |
High voltage isolated probe | Agilent N2790A |
Low voltage non-isolated probe | Tektronix TPP0101 |
Power Analyzer | Tektronix PA4000 |
Current probe | Keysight N2783B |
Thermal camera | Fluke Ti480 |