The reference design has the following sub-blocks:
- 85-265VAC input and EMI filter
- High performance single stage PFC using UCC28810, provides 24VDC for motor
control
- High integrated MOSFET and algorithm sensorless BLDC controller using
MCF8315/MCF8316 for motor control
- Cost-optimized MCU MSPM0L/MSPM0C device for MCF8315/ MCF8316 control and support
IR Sensor control.