TIDUF84 June 2024
Figure 4-12 and Figure 4-13 shows the maximum case temperature of the key power dissipating components on TIDA-010951. The test conditions are – 250C ambient, passive cooling, 230VAC RMS input, 1A motor phase currents. The thermal images were captured after 30 minutes of continuous operation at the aforementioned test conditions.