TIDUF87 November   2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Current and Voltage Controller
      2. 2.2.2 DC/DC Start-Up
      3. 2.2.3 High-Resolution PWM Generation
    3. 2.3 Highlighted Products
      1. 2.3.1 TMS320F28P650DK
      2. 2.3.2 ADS8588S
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Software Requirements
      1. 3.2.1 Opening the Project Inside Code Composer Studio
      2. 3.2.2 Project Structure
      3. 3.2.3 Software Flow Diagram
    3. 3.3 Test Setup
      1. 3.3.1 Hardware Setup to Tune the Current and Voltage Loop
      2. 3.3.2 Hardware Setup to Test Bidirectional Power Flow
      3. 3.3.3 Hardware Setup for Current and Voltage Calibration
    4. 3.4 Test Procedure
      1. 3.4.1 Lab Variables Definitions
      2. 3.4.2 Lab 1. Open-Loop Current Control Single Phase
        1. 3.4.2.1 Setting Software Options for Lab 1
        2. 3.4.2.2 Building and Loading the Project and Setting up Debug Environment
        3. 3.4.2.3 Running the Code
      3. 3.4.3 Lab 2. Closed Loop Current Control Single Phase
        1. 3.4.3.1 Setting Software Options for Lab 2
        2. 3.4.3.2 Building and Loading the Project and Setting up Debug Environment
        3. 3.4.3.3 Running the Code
      4. 3.4.4 Lab 3. Open Loop Voltage Control Single Channel
        1. 3.4.4.1 Setting Software Options for Lab 3
        2. 3.4.4.2 Building and Loading the Project and Setting up Debug Environment
        3. 3.4.4.3 Running the Code
      5. 3.4.5 Lab 4. Closed Loop Current and Voltage Control Single Channel
        1. 3.4.5.1 Setting Software Options for Lab 4
        2. 3.4.5.2 Building and Loading the Project and Setting up Debug Environment
        3. 3.4.5.3 Running the Code
      6. 3.4.6 Lab 5. Closed Loop Current and Voltage Control Four Channels
        1. 3.4.6.1 Setting Software Options for Lab 5
        2. 3.4.6.2 Building and Loading the Project and Setting up Debug Environment
        3. 3.4.6.3 Running the Code
      7. 3.4.7 Calibration
    5. 3.5 Test Results
      1. 3.5.1 Current Loop Load Regulation
      2. 3.5.2 Current Loop Linearity Test
      3. 3.5.3 Voltage Loop Linearity Test
      4. 3.5.4 DCM Start-Up
      5. 3.5.5 Bidirectional Current Switching Time
      6. 3.5.6 Thermal Performance
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author

Building and Loading the Project and Setting up Debug Environment

  1. Right-click on the project name and click Rebuild Project.
  2. The project builds successfully.
  3. In the Project Explorer, make sure the correct target configuration file is set as Active under targetConfigs.
  4. Then, click RunDebug to launch a debugging session.
  5. The project then loads on the device and the CCS debug view becomes active. The code halts at the start of the main routine.
  6. To add the variables in the watch/expressions window, click ViewScripting Console to open the scripting console dialog box. On the upper right corner of this console, click on the Open button and then browse to the setupdebugenv_chX.js script file located inside the project folder. This populates the watch window with the appropriate variables needed to debug the system.
  7. Click on the Continuous Refresh button TIDA-010090 on the watch window to enable continuous update of values from the controller.