TIDUF91 December   2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 DRV3901-Q1
  9. 3System Design Theory
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
    2. 4.2 Software Requirements
    3. 4.3 Test Setup
      1. 4.3.1 Hardware Setup
      2. 4.3.2 USB2ANY Explorer Setup
    4. 4.4 Test Results
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
      3. 5.1.3 PCB Layout Recommendations
        1. 5.1.3.1 Layout Prints
    2. 5.2 Tools and Software
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
  12. 6About the Author

Hardware Setup

Use the following steps and reference Figure 4-4 to setup the hardware:

  1. Connect 12V to the power input(J1), connect 5V with J4, connect two pyro-fuses or 2Ω resistors to J2 and J3.
  2. Connect a USB2ANY to J7 and export to a computer.
  3. Use an oscilloscope to monitor the output of J2 and J3.
TIDA-020075 TIDA-020075 Hardware Test SetupFigure 4-4 TIDA-020075 Hardware Test Setup