TIDUF96 October 2024
The LMR43620-Q1 is the industry-smallest 36V, 2A, and 1A synchronous step-down DC/DC converters in a 2mm × 2mm HotRod package. This easy-to-use converter supports a wide input voltage range of 3V to 36V (recommended operating range 3.6V to 20V) for the reference design. The LMR43620-Q1 is specifically designed to meet low standby power requirements for always on, automotive applications.