TIDUF96 October 2024
Please follow the Getting Started With Hardware section for powering up the
device and configuring the device in different SOP modes.
Install the latest Radar Toolbox present under
mmWave radar sensors\Embedded
Software
in the
TI Resource
Explorer.
See the AWRL1432 KTO Users
Guide located in <RADAR_TOOLBOX_INSTALL_DIR>\radar_toolbox
latest version\source\ti\examples\Kick_to_Open\docs
to run the KTO
demonstration.
The Kick-to-Open capability on this reference design uses the low-power mode (Low Power Deep Sleep) on AWRL1432 along with a hybrid algorithm implemented in user application code space, which in real time allows switching between presence detection and gesture detection mode. This extremely low-power consumption feature is essential as a requirement for a Kick-to-Open end application.