TIDUF96 October   2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Power Topology
      2. 2.2.2 PCB and Form Factor
      3. 2.2.3 Antenna
    3. 2.3 Highlighted Products
      1. 2.3.1 AWRL1432BGAMFQ1
      2. 2.3.2 TPS628502-Q1
      3. 2.3.3 LMR43620-Q1
      4. 2.3.4 TLIN1021A-Q1
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
      1. 3.1.1 Getting Started With Hardware
        1. 3.1.1.1 Primary Power Up Option
          1. 3.1.1.1.1 Making the Connections in Primary Power Up Option
        2. 3.1.1.2 Secondary Power Up Option
          1. 3.1.1.2.1 Making the Connections in Secondary Power Up Option
        3. 3.1.1.3 Sense-on-Power (SOP)
        4. 3.1.1.4 AWRL1432 Initialization: Board Programming
    2. 3.2 Test Setup
    3. 3.3 Test Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
      3. 4.1.3 Layout Prints
      4. 4.1.4 Altium Project
      5. 4.1.5 Gerber Files
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Authors

AWRL1432BGAMFQ1

This integrated, single-chip frequency-modulated continuous wave (FMCW) radar sensor is capable of operation in the 76- to 81GHz band. The device is built with TI’s low-power 45nm RFCMOS process and enables unprecedented levels of integration in an extremely-small form factor (SFF). The AWRL1432 is an excellent choice for low-power, self-monitored, ultra-accurate radar systems in the automotive space.