TIDUF96 October 2024
This reference design can be powered up in two ways. The primary option to power up the design is by connecting the VBAT pin (J2.7) to a battery power (DC supply – typically 12V). The secondary option is to power up the device using the LP-XDS110 development kit. In both the ways, the LP-XDS110 is used for interfacing the device with the PC. LP-XDS110 has access to the onboard XDS110 (TM4C1294NCPDT) emulator which provides the following interfaces to the PC: