TIDUF96 October   2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Power Topology
      2. 2.2.2 PCB and Form Factor
      3. 2.2.3 Antenna
    3. 2.3 Highlighted Products
      1. 2.3.1 AWRL1432BGAMFQ1
      2. 2.3.2 TPS628502-Q1
      3. 2.3.3 LMR43620-Q1
      4. 2.3.4 TLIN1021A-Q1
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
      1. 3.1.1 Getting Started With Hardware
        1. 3.1.1.1 Primary Power Up Option
          1. 3.1.1.1.1 Making the Connections in Primary Power Up Option
        2. 3.1.1.2 Secondary Power Up Option
          1. 3.1.1.2.1 Making the Connections in Secondary Power Up Option
        3. 3.1.1.3 Sense-on-Power (SOP)
        4. 3.1.1.4 AWRL1432 Initialization: Board Programming
    2. 3.2 Test Setup
    3. 3.3 Test Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
      3. 4.1.3 Layout Prints
      4. 4.1.4 Altium Project
      5. 4.1.5 Gerber Files
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Authors

TPS628502-Q1

The TPS628502-Q1 is a 2A (continuous) high efficiency, easy-to-use synchronous step-down DC/DC converter. The switching frequency is externally adjustable from 1.8MHz to 4MHz. The device can also be synchronized to an external clock in the same frequency range. For mmWave radar sensor applications the recommendation is to operate the DC/DC converter in Forced-PWM mode with a higher switching frequency. Spread Spectrum Clocking (SSC) can be enabled to reduce both of the radiated and conducted emissions.