TIDUFB1 December 2024
After power on, the DCBUS voltage is about 530VDC, once PFC starts, the DCBUS voltage is about 680VDC. Figure 3-37 shows the waveform when PFC is started with the GUI command 0x11.
DCBUS rise from about 530V to about 680VDC under no load when PFC starts. Figure 3-38 shows the rising time is approximately 55ms.