Small, multiparameter,
single-chip Holter monitor design for synchronized ECG, respiration, and pace
pulse detection
High-accuracy digital temperature
sensor for real-time body temperature monitoring
High-performance, 2.4G Bluetooth® Low Energy 5.3, Arm®Cortex®-M33 processor supports
wireless data transfer
Highly efficient DC/DC converter
to support both 2 × CR2032 (3V, 210mAh coin-cell
battery) and 1 × AAA battery (1.5V, 500mAh) with an
operating life of 6 days
Flexible Bluetooth®
Low Energy platform to support the wearable patch and Holter monitor design