The DLP4620SQ1EVM Evaluation Module (EVM) is a complete electronic subsystem designed to control the DLP4620S-Q1, DLPC231S-Q1, and TPS99000S-Q1 devices, which support RGB display applications such as augmented reality head-up displays.
The DLP4621Q1EVM EVM is designed to control the DLP4621-Q1, DLPC231-Q1, and TPS99001-Q1, which support monochrome applications such as high-resolution headlights.
There are no optical elements provided with this EVM, except for the DMD. Expect that this EVM is procured to mount to a custom-designed picture generation unit (PGU) or projector.
DLP4620S-Q1 DMD board with RGB display LED driver and DLPC231S-Q1 DMD controller for DLP4620SQ1EVM kit
DLP4621-Q1 DMD board with Headlight LED driver and DLPC231-Q1 DMD controller for DLP4621Q1EVM kit
600MHz SubLVDS DMD interface for low power and emission
DMDs have 0.46-inch diagonal micromirror array
7.6µm micromirror pitch
±12° micromirror tilt angle
Bottom illumination enables high efficiency and smaller engine size
10kHz DMD refresh rates over temperature extremes
Compatible with LED or laser illumination
Video input interface on controller board
Single OpenLDI (FPD-Link I) port up to 110MHz
24-bit RGB parallel interface up to 110MHz
Configurable host interface
I2C (400kHz)
SPI (10MHz)