This application note describes the systematic procedure to identify, address and resolve bugs encountered during AFE bring-up and thereby optimize the overall efficiency and reliability of system. In the AFE bring-up process, thorough validation is conducted through read checks and register polling at various stages of bring-up to verify the fulfillment of prerequisites for progression. Additionally, the polling register serve as the acknowledgment bit to indicate successful execution and making sure integrity of AFE functionality during bring-up flow. When encountering bring-up failure, they are stem from failed read checks or poll failures.
Also, the application note describes the debugging strategy for issues seen post bring-up like SERDES/ JESD Link instability, TX tone or RX capture problem.