The ADC3660EVM is an evaluation board used to evaluate the ADC3660 analog-to-digital converter (ADC) from Texas Instruments. The ADC3660EVM is a dual-channel, 14-bit ADC that can operate up to 65 Mega-samples per second (MSPS). The ADC3660 uses a serial CMOS (SCMOS) interface to output the data. The serialized CMOS interface supports output rates to 250 Mbps which translates to ~ 15 MSPS (2-wire) to ~ 3.75 MSPS (0.5-wire) output rates after complex decimation. Hence the ADC3660 can be operated in 'oversampling + decimating' mode using the internal decimation filter in order to improve the dynamic range and relax external anti-aliasing filter.
The ADC3660EVM is equipped with the following features:
This hardware setup procedure is written to use the onboard CDC clocking option. Interrnal clock operation.
Ensure that jumper J8 is shunted in the 2-3 position. This allows 5 V to be supplied to the ADC3660EVM through the mini-USB connector.
If an external 5-V supply is desired, J8 must be shunted in the 1-2 position, and the external 5 V can be connected to the test point labeled "+5 EXT".