This user's guide contains support documentation for the DIYAMP-SOIC evaluation module (EVM). Included is a description of how to set up and configure the EVM, printed circuit board (PCB) layout, schematic, and bill of materials (BOM) of the DIYAMP-SOIC-EVM.
FilterPro, TINA-TI are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners.
The DIYAMP-SOIC-EVM is an EVM developed to give users the ability to easily evaluate their design concepts. This break-apart EVM has several popular op-amp configurations including: amplifiers, filters, and stability compensation configurations for both single and dual supply. The EVM is designed for 0805 and 0603 package size surface mount components enabling easy prototyping. This board gives the user the ability to build anything from a simple amplifier to complex signal chains by combining different configurations.
For more information about power supply voltages and input/output limitations, consult TI Precision Labs – Op Amps videos.
Table 1 details the contents included in the DIYAMP-SOIC-EVM kit.
Item | Description | Quantity |
---|---|---|
DIYAMP-SOIC-EVM | PCB | 1 |
Header Strip | 100 mil (2.54 mm) spacing, 32 position, through hole | 2 |