All trademarks are the property of their respective owners.
This document contains information for LM5148 (VQFN package) to aid in a functional safety system design. Information provided are:
#GUID-E488EBD4-511E-41B0-B770-91A9719CA4DD shows the device functional block diagram for reference.
This section provides Functional Safety Failure In Time (FIT) rates for LM5148 based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
---|---|
Total Component FIT Rate | 16 |
Die FIT Rate | 6 |
Package FIT Rate | 10 |
The failure rate and mission profile information in #GUID-25C826C7-853A-4A82-B1D7-3D22FA798D59/GUID-D2F32BF7-F0F2-45BD-945E-5E9A117DF52F comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Reference FIT Rate | Reference Virtual TJ |
---|---|---|---|
5 | CMOS, BICMOS ASICs Analog & mixed HV > 50-V supply | 30 FIT | 75°C |
The Reference FIT Rate and Reference Virtual TJ (junction temperature) in #GUID-25C826C7-853A-4A82-B1D7-3D22FA798D59/GUID-F6448F76-6F1A-4872-8629-AFB15459B793 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.