• Menu
  • Product
  • Email
  • PDF
  • Order now
  • A Simple Glass-Breakage Detector Using an MSP430™ MCU

    • SLAA351A April   2007  – November 2018 MSP430F2232 , MSP430F2232 , MSP430F2234 , MSP430F2234 , MSP430F2252 , MSP430F2252 , MSP430F2254 , MSP430F2254 , MSP430F2272 , MSP430F2272 , MSP430F2274 , MSP430F2274

       

  • CONTENTS
  • SEARCH
  • A Simple Glass-Breakage Detector Using an MSP430™ MCU
  1.   A Simple Glass-Breakage Detector Using an MSP430™ MCU
    1.     Trademarks
    2. 1 Introduction
    3. 2 Hardware Description
      1. 2.1 Device Specifications
      2. 2.2 Power Supply
      3. 2.3 Microphone
      4. 2.4 LED and Buzzer Alert
      5. 2.5 Interface to CC1100 or CC2500 Devices
      6. 2.6 Operational Amplifiers (OAs)
      7. 2.7 Internal Very-Low-Power Oscillator (VLO)
      8. 2.8 JTAG Interface
      9. 2.9 Current Consumption
    4. 3 Software Description
      1. 3.1 Initialization Routine
      2. 3.2 Timer_A
      3. 3.3 ADC10
      4. 3.4 Signal Analysis
        1. 3.4.1 First Stage of Processing
          1. 3.4.1.1 Signal Averaging, Peak Detection, and Zero Crossings
          2. 3.4.1.2 High-Pass Filtering
        2. 3.4.2 Second Stage of Processing
          1. 3.4.2.1 Frequency Composition Ratio
          2. 3.4.2.2 Peak and Zero-Crossing Count
          3. 3.4.2.3 Glass-Breakage Detect
    5. 4 Hardware Schematic
    6. 5 Test Setup
    7. 6 References
  2.   Revision History
  3. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

APPLICATION NOTE

A Simple Glass-Breakage Detector Using an MSP430™ MCU

A Simple Glass-Breakage Detector Using an MSP430™ MCU

This application report describes a simple glass-breakage detector using the MSP430F2274 ultra-low-power microcontroller (MCU). The algorithm is based on the spectral analysis of a typical glass-breakage signal. The input signal spectrum, limited to a frequency of 20 kHz, is processed for a valid glass breakage. Various signal characteristics such as peak content, number of zero crossings, and frequency composition are analyzed. Real-time signal processing is achieved by implementing and using a low-order bireciprocal lattice wave digital filter (LWDF). A glass-breakage alert is indicated by an onboard buzzer and an LED. The entire setup is designed to operate at low power, allowing long battery life.

Related schematics and code source can be downloaded from www.ti.com/lit/zip/slaa351.

For more information, see A Simple Glass-Breakage Detector Reference Design and
A Robust Glass-Breakage Detector Reference Design.

Trademarks

MSP430 is a trademark of Texas Instruments.

All other trademarks are the property of their respective owners.

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale