The AFE532A3WEVM is an easy-to-use platform to evaluate the functionality and performance of the AFEx32A3W commercial devices. The AFE532A3WEVM has optional circuits and jumpers to configure the AFE for different applications. The AFE532A3WEVM features two AFEx32A3W devices, referred to in this document as primary AFEx32A3W and auxiliary AFEx32A3W.
The 10-bit AFE532A3W, and 8-bit AFE432A3W are a pin-compatible family of three-channel, buffered, voltage-output (VOUT) and current-output (IOUT) smart analog front ends (AFEs). The AFE has two integrated digital-to-analog converters (DACs) and one channel that can be configured as a DAC or an analog-to-digital converter (ADC). The current output DAC has a 300-mA full scale range. The AFEx32A3W supports Hi-Z power-down mode and Hi-Z output during power-off conditions.