The TAx5x42EVM-K evaluation module (EVM) allows the user to test the capabilities of Texas Instruments’ TAC5242; a two-channel hardware control high-performance Codec, TAC5142 a two-channel hardware control Codec, TAA5242 a two-channel hardware control high-performance ADC, TAD5242 a two-channel hardware control high-performance DAC or TAD5142 a two-channel hardware control DAC. The evaluation module is paired with the AC-MB, a flexible motherboard which provides power, control and digital audio data to the evaluation module. Other variants listed are also supported where the user replaces the U1 unit with the device of interest.