SLAZ615AA August 2014 – August 2021 MSP430FR68791
Advisories that affect the device's operation, function, or parametrics.
✓ The check mark indicates that the issue is present in the specified revision.
Errata Number | Rev E | Rev D | Rev C |
---|---|---|---|
ADC38 | ✓ | ✓ | ✓ |
ADC42 | ✓ | ✓ | ✓ |
ADC43 | ✓ | ✓ | ✓ |
ADC64 | ✓ | ✓ | ✓ |
ADC66 | ✓ | ✓ | ✓ |
ADC69 | ✓ | ✓ | ✓ |
ADC70 | ✓ | ✓ | ✓ |
ADC71 | ✓ | ✓ | ✓ |
COMP7 | ✓ | ✓ | ✓ |
COMP10 | ✓ | ✓ | ✓ |
CPU46 | ✓ | ✓ | ✓ |
CPU47 | ✓ | ✓ | ✓ |
CS7 | ✓ | ✓ | ✓ |
CS12 | ✓ | ✓ | ✓ |
DMA7 | ✓ | ✓ | ✓ |
ESI2 | ✓ | ✓ | ✓ |
GC1 | ✓ | ✓ | ✓ |
GC4 | ✓ | ✓ | ✓ |
GC5 | ✓ | ✓ | ✓ |
PMM21 | ✓ | ✓ | ✓ |
PMM24 | ✓ | ||
PMM27 | ✓ | ✓ | |
PMM29 | ✓ | ✓ | ✓ |
PMM31 | ✓ | ✓ | ✓ |
PMM32 | ✓ | ✓ | ✓ |
PORT28 | ✓ | ✓ | ✓ |
REF9 | ✓ | ✓ | ✓ |
RTC10 | ✓ | ✓ | ✓ |
RTC12 | ✓ | ✓ | ✓ |
TA22 | ✓ | ✓ | ✓ |
TB25 | ✓ | ✓ | ✓ |
USCI41 | ✓ | ✓ | ✓ |
USCI42 | ✓ | ✓ | ✓ |
USCI45 | ✓ | ✓ | ✓ |
USCI47 | ✓ | ✓ | ✓ |
USCI50 | ✓ | ✓ | ✓ |