This application note explains how to upgrade from using HD3SS460 to using TMUXHS4446 in a design. The document also highlights the key differences between HD3SS460 and TMUXHS4446.
All trademarks are the property of their respective owners.
HD3SS460 is a 4:6 passive mux that bi-directionally routes high-speed signals. HD3SS460 supports USB Type-C and Alternative Mode signals, as well any high-speed interface applications with common mode voltage range of 0-2 V and differential signaling with differential amplitude up to 1800 mVpp. Typical applications for HD3SS460 include PC and notebooks, tablets, docking stations, monitors, and more.
Due to increasing data rates and higher bandwidth requirements, in the spring of 2024, TI released TMUXHS4446, an upgrade to HD3SS460 supporting two times the bandwidth, a wider temperature range, lower power consumption, and stronger supply continuity. In addition, while the only control interface of HD3SS460 is GPIO, TMUXHS4446 is controllable through either GPIO or I2C.
To understand the differences between HD3SS460 and TMUXHS4446, including both improvements and additions, see Table 1-1.
Device | TMUXHS4446 | HD3SS460 |
---|---|---|
Data Rate Support | 10 Gbps | 5 Gbps |
-3dB BW (relative to DC) | 10 GHz | 4.2 GHz |
IL at 5 Ghz | -1.8dB | 5 GHz not supported |
RL at 5 GHz | -15dB | 5 GHz not supported |
Xtalk at 5 Ghz | -45dB | 5 GHz not supported |
Off Isolation at 5 GHz | -21dB | 5 GHz not supported |
Active power consumption | 340 µA | 600uA |
Shutdown power consumption | 0.7 uA | 1uA |
Supply voltage | 3.3 V | 3.3 V |
IO voltage support | 1.8 or 3.3V | 3.3 V |
Control interface | I2C or GPIO | GPIO |
Temp support | -40 to 105°C | -40 to 85°C |
Package | 3x6mm | 2.5x4.5mm |
Die size | 0.8x2.4mm target (LBC9) | 1.14x1.68 mm (Bicom3ZL) |
Multisource design | Yes | No |