SLLT221A december 2022 – september 2023 ISO1540 , ISO1540-Q1 , ISO1541 , ISO1541-Q1 , ISO1640 , ISO1640-Q1 , ISO1641 , ISO1643 , TPD1E05U06 , TPD2E2U06
Need additional assistance? Ask our engineers a question on the TI E2E™ Isolation Support Forum
Part Number | AEC-Q100 | Voltage Range | Data Rate | Bidirectional SCL Communication | Features | |
---|---|---|---|---|---|---|
ISO1640 | 3.0 – 5.5 V (Side 1) 2.25 – 5.5 V (Side 2) |
Standard Mode (0 to 100 kbps) Fast Mode (0 to 400 kbps) Fast-Mode Plus (0 to 1 Mbps) High-Speed Mode (0 to 3.4 Mbps) |
✓ | High CMTI Reinforced Isolation (ISO164xDW) Basic Isolation (ISO164xBD) Hot-Swappable I2C Connections Enhanced EMC |
||
ISO1640-Q1 | ✓ | ✓ | ||||
ISO1641 | ||||||
ISO1643 | ✓ | Two additional unidirectional GPIO channels supporting up to 50Mbps | ||||
ESD Protection | Channel Count | Working Voltage | Clamping Voltage | Capacitance | IEC 61000-4-2 | IEC 61000-4-5 Rating |
|
TPD1E05U06 | 1 | 5.5 V | 10 V | 0.5 pF | 12 kV | 2.5 A | |
TPD2E2U06 | 2 | 5.5 V | 9.7 V | 1.5 pF | 25 kV | 5.5 A |
For additional device options, browse the online parametric search tools for Isolated I2C Transceivers, Non-Isolated I2C Transceivers, and ESD Protection Devices.
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2023, Texas Instruments Incorporated