This EVM user’s guide for the THVD24X2VEVM provides a quick method to evaluate TI’s THVD24X2V family of full duplex transceivers in a SOIC package. This EVM user’s guide describes the THVD24X2VEVM and the intended use of the evaluation module.
Features
Ready to use out-of-box with THVD2452VDR
preinstalled
Two 10-µF and two 47-µF decoupling capacitors
installed on VCC to GND and GND to EARTH
connections
Resistor pad available to create resistive link
between GND and EARTH connections
Common-mode voltage connection points to test
device with multiple common-mode voltages