All trademarks are the property of their respective owners.
The TPS62135 and TPS62136 are 4-A, synchronous, step-down converters in 3 mm × 2 mm, 11-pin QFN packages. The TPS62135EVM-698 (PWR698-001) uses the TPS62135 integrated circuit (IC) which operates with a nominal switching frequency of 2.5 MHz. The TPS62136EVM-698 (PWR698-002) uses the TPS62136 IC which operates with a nominal switching frequency of 1 MHz.
Table 1-1 provides a summary of the TPS6213xEVM-698 performance specifications. All specifications are given for an ambient temperature of 25°C.
Specification | Test Conditions | MIN | TYP | MAX | Unit | |
---|---|---|---|---|---|---|
Input voltage | 3 | 17 | V | |||
Output voltage setpoint | VSEL = High | 5 | V | |||
VSEL = Low | 3.3 | V | ||||
Output current | 0 | 4 | A |