All trademarks are the property of their respective owners.
The TPS3760EVM helps design engineers to evaluate the operation and performance of the TPS3760/TPS3760-Q1 family of overvoltage and undervoltage monitors for possible use in their own circuit applications. This particular EVM configuration contains the TPS3760A012DYYR, an undervoltage supervisor designed to monitor an adjustable rail. The family of TPS3760/TPS3760-Q1 provides variable thresholds from 2.7 V to 65V and hysteresis options from 2% to 13% in a small 14-pin SOT-23 package with both open-drain output and push-pull outputs. The TPS3760/TPS3760-Q1 family includes adjustable capacitor pins for tying capacitors to adjust delays on both the rising and falling edges of the RESET outputs. Separately available SENSE input pins allow the redundancy sought by safety-critical and high-reliability systems. Lastly, the device provides an optional manual reset that allows a hard reset and a latch feature for certain desired applications. Section 2 provides schematics, a BOM, and layout information on the board. Section 3 describes the connectors, jumpers, and test points for the device. Section 4 describes the setup and operation of the EVM.
TPS3760 (65 V & 2uA) Over and Undervoltage Detector with Delay Function, SNVS420.
Please see the TPS3760 data sheet for more detailed specifications, pin descriptions, applications, and other information related to the device. This user guide provides information related to using the EVM.