The TPS6522x power management integrated circuit (PMIC) family is extremely flexible providing multiple outputs in a single package helping to optimize space usage in a system. TPS6522x PMIC includes four step-down converters (buck regulators) and three low-dropout (LDO) regulators. Two of these buck regulators can be used in multi-phase mode to provide up to 10 A source. The PMIC also has a built-in analog-to-digital converter (ADC) which can be used to monitor the core temperature or external signals which helps to reduce the required system space further. The TPS6522x evaluation module (EVM) is both an evaluation and development tool. With the EVM both device level and system level configurability is available through an easy to use graphical user interface (GUI) tool.