The LMK5B33216EVM is an evaluation module for the LMK5B33216 Network Clock Generator and Synchronizer. The EVM can be used for device evaluation, compliance testing, and system prototyping.
All trademarks are the property of their respective owners.
Overview
The LMK5B33216EVM is an evaluation module for the LMK5B33216 Network Clock Generator and Synchronizer. The EVM can be used for device evaluation, compliance testing, and system prototyping. The LMK5B33216 integrates three Analog PLLs (APLL) and three Digital PLLs (DPLL) with programmable loop bandwidth. The EVM includes SMA connectors for clock inputs, optional off-board APLL reference input, and clock outputs to interface the device with 50-Ω test equipment. The onboard TCXO allows the LMK5B33216 to be evaluated in free-running, locked, or holdover mode of operation. The EVM can be configured through the onboard USB microcontroller (MCU) interface using a PC with TI's TICS Pro software graphical user interface (GUI). TICS Pro can be used to program the LMK5B33216 registers.
Features
What is Included
What is Needed
What is Recommended
Figure 1-1 shows the jumper position with red markings. Figure 1-1 shows the DIP switch positions in either green boxes (for ON) or red boxes (for OFF) in the appropriate location.
Table 2-1 describes the default jumper positions for the EVM to power the device from a single 12-V supply provided to VIN4. In positional information about jumpers, “adjacent designator” means the jumper is placed adjacent to the designator. “Opposite designator” means the jumper is placed opposite of the designator.
CATEGORY | REFERENCE DESIGNATOR | POSITION | DESCRIPTION |
---|---|---|---|
Power | JP1 | 1-2 (opposite designator) | LMK5B33216 VDD = 3.3 V from DCDC1 provided by U500 on top of the PCB. |
JP2 | 1-2 (opposite designator) | LMK5B33216 VDDO = 3.3 V from DCDC1 by U500 on top of the PCB. | |
JP4 | 1-2 (opposite designator) | XO VCC = 3.3 V from DCDC1 provided by U500 on top of PCB. | |
Communication | JP5 | 1-2, 3-4 | Connect I2C from onboard USB2ANY to LMK5B33216 |
LMK5B33216 Control Pins | S3 | S3[1:2] = OFF | SCS_ADD = no pullup or pulldown. |
S1, S2, S4 | Sx[1,2] = OFF Sx[3,4] = ON | Enable 3.9k pulldown on GPIO0, GPIO1, and GPIO2 |
To begin using the LMK5B33216, follow the steps below.
Hardware Setup
Verify the EVM default jumper and DIP switch settings shown in Figure 1-1.
Software Setup
Program the LMK5B33216
Measure
Measurements can now be made at the clock outputs.