As E-Bikes and other battery assisted vehicles are becoming increasingly popular in major cities, it is important to maintain electrical safety when designing with high-voltage, lithium-ion batteries. To safely operate such a battery, the discharge current rate and battery voltage level must be monitored. Undervoltage protection is crucial when using lithium-ion batteries because if the battery is discharged below its rated value, the battery will become damaged and potentially pose a safety hazard. In addition to undervoltage protection, it is important to ensure that the battery is discharging a safe current value. Combining undervoltage protection and overcurrent protection will ensure safe operation of the 48-V battery.
For this design, a 48-V, 20-Ah lithium-ion battery was selected. Monitoring a 48-V lithium ion battery can be achieved using the TLV9022 device in combination with the TL431 shunt reference. The TLV9022 is a dual-channel, open-drain comparator that will be used to implement overcurrent and undervoltage protection. This comparator was selected for its low-input offset voltage and fast response time. Additionally, this comparator has fault-tolerant inputs that can go up to 6V without damage. The design process will be broken down into three main sections: Voltage Regulation, Overcurrent Protection, and Undervoltage Protection with Hysteresis. This design has design parameters and desired outputs shown in the following table.
System Supply | Undervoltage Limit | Undervoltage Reset | Overcurrent Limit | Comparator Output Status | ||
---|---|---|---|---|---|---|
Typical | VUV | VRES | IOC | Overcurrent | Undervoltage | Normal Operation |
29 V | 10 V | 12 V | 10 A | CH1-HIGH | CH1-LOW | CH1-HIGH |
CH2-LOW | CH2-HIGH | CH2-HIGH |
Since the intended use of the comparator outputs is to input them into a microcontroller, the desired reference voltage is approximately 3.3-V. The image below illustrates the circuit configuration for the TL431 device. Using the standard 1% resistor values shown, the voltage seen at the output of the TLV431 is 3.29-V. For the design process, see the TL431 / TL432 Precision Programmable Reference Data Sheet.