The LM36922H is an ultra-compact, highly efficient, two-string white-LED driver designed for LCD display backlighting. The device can power up to 12 series LEDs at up to 25 mA per string. An adaptive current regulation method allows for different LED voltages in each string while maintaining current regulation.
The LED current is adjusted via an I2C interface or through a logic level PWM input. The PWM duty cycle is internally sensed and mapped to an 11-bit current thus allowing for a wide range of PWM frequencies with noise-free operation from 50 µA to 25 mA.
Other features include an auto-frequency mode, which can automatically change the frequency based on load current in order to optimize efficiency.
The device operates over the 2.5-V to 5.5-V input voltage range and a –40°C to +85°C temperature range.
PART NUMBER | PACKAGE | BODY SIZE (MAX) |
---|---|---|
LM36922H | DSBGA (12) | 1.756 mm × 1.355 mm |
space
space
space
space
space
space
space
space
Changes from * Revision (February 2016) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NUMBER | NAME | ||
A1 | LED1 | Input | Input to current sink 1. The boost converter regulates the minimum voltage between LED1, LED2 to VHR. |
A2 | ASEL | Input | ASEL is a logic input which selects between two I2C address options. This pin is read on power up (VIN going above 1.8 V, and HWEN going above a logic high voltage). GND = address 0x36, logic high = address 0x37. |
A3 | GND | Input | Ground |
B1 | LED2 | Input | Input pin to current sink 2. The boost converter regulates the minimum voltage between LED1, LED2 to VHR. |
B2 | SDA | I/O | Data I/O for I2C-Compatible Interface. |
B3 | SW | Output | Drain connection for internal low side NFET, and anode connection for external Schottky diode. |
C1 | NC | Input | Unused pin. Connect externally to GND. |
C2 | SCL | Input | Clock input for I2C-compatible interface. |
C3 | OUT | Input | OUT serves as the sense point for overvoltage protection. Connect OUT to the positive pin of the output capacitor. |
D1 | PWM | Input | Logic level input for PWM current control. |
D2 | HWEN | Input | Hardware enable input. Drive HWEN high to bring the device out of shutdown and allow I2C writes or PWM control. |
D3 | IN | Input | Input voltage connection. Bypass IN to GND with a minimum 2.2-µF ceramic capacitor. |