All trademarks are the property of their respective owners.
The LM5158EVM-FLY supports the following features and performance capabilities:
Table 2-1 details the electrical performance standard configuration.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input Characteristics | |||||
Input voltage range VIN | Operation | 8 | 12 | 16 | V |
Abs max input voltage VINMAX | Operation without damage | 18 | V | ||
Input voltage turn-on VIN(ON) | Adjustable by the UVLO/SYNC resistors | 7.6 | V | ||
Input voltage turn-on VIN(OFF) | 7.1 | V | |||
Output Characteristics | |||||
Main output voltage VO1 | 10 | V | |||
First isolated output voltage VO2 | 20 | V | |||
Second isolated output voltage VO3 | 20 | V | |||
Third isolated output voltage VO4 | 20 | V | |||
Main output load current IO1 | 0.250 | A | |||
First isolated output load current IO2 | 0.075 | A | |||
Second isolated output load current IO3 | 0.075 | A | |||
Third isolated output load current IO4 | 0.150 | A | |||
System Characteristics | |||||
Switching frequency | 250 | kHz | |||
Peak efficiency | VIN = 12 V, rated load at all output rails | 90 | % | ||
Junction temperature | –40 | 150 | °C | ||
Transformer Specifications (Coilcraft ZB1324-AL) | |||||
Primary inductances | 8 | µH | |||
Turns ratio | (2-4) : (1-3) | 1 | |||
(5-6) : (1-3) | 1.2 | ||||
(8-7) : (1-3) | 2.4 | ||||
(10-9) : (1-3) | 2.4 | ||||
(12-11) : (1-3) | 2.4 | ||||
Saturation current | 20% inductance reduction | 5.5 | A | ||
Leakage inductance | 90 | nH |
The LM5158EVM-FLY is capable of multiple configurations. Figure 3-1 shows the standard configuration of the LM5158EVM-FLY where the parameters in Table 2-1 are valid.