The power estimation spreadsheet provides power consumption estimates based on measured and simulated data; they are provided “as is” and are not guaranteed within a specified precision. Power consumption depends on electrical parameters, silicon process variations, environmental conditions, and use cases running on the processor during operation. Actual power consumption should be verified in the real system. This tool is meant for estimating power consumption during realistic operating modes; it is not intended for power supply sizing. This power estimation spreadsheet is preliminary and subject to change. The spreadsheet mentioned in this document can be downloaded from here.
All trademarks are the property of their respective owners.