The 1920x1200 OLDI/LVDS LCD display accessory kit is an add-on accessory for the starter kit EVMs of AM62x processors (SK-AM62, SK-AM62B, SK-AM62-LP, etc), to add touch and display functions for the evaluation of HMI, industrial PC and other use cases requiring display. The TFT LCD screen is a 10.1" display with WUXGA resolution (1920x1200) and supports 10 point capacitive touch.
All trademarks are the property of their respective owners.
Revision | Description | Applicable EVM |
---|---|---|
Rev A | Production version |
|
The SK-LCD1 kit consists of a 10.1 inch 1920x1200 pixels TFT LCD and an adapter board. The adapter board converts the 45 pin LCD interface connections to 40 pin interface compatible for Sitara MPU EVM OLDI connector. The adapter board also has a LED driver circuit to source the LCD backlight and a MCU to control the backlight enable and brightness of the LCD through push buttons.
The SK-LCD1 functional block diagram is shown below. The LCD panel is interfaced to adapter board using CN1, CN4 and BL connectors in the adapter board. The EVM is interfaced to LCD kit using CN2 connector on the LCD adapter board.