The AM2x BLDC Servo Motor BoosterPack (BP-AM2BLDCSERVO) is an add-on for the Sitara AM2x MCU LaunchPad development boards which provides a networked, industrial BLDC servo development platform. Compatible with the AM243x (LP-AM243) and the (AM263x) LP-AM263 LaunchPad development boards, this BoosterPack provides up to two axes BLDC 3-phase motor drive, in-phase current feedback, Sigma-Delta current feedback, industrial absolute encoder, and a single axis of resolver feedback.
The attached AM2x LaunchPad natively provide an array of industrial Ethernet, CAN, UART, LIN and other connectivity and control peripherals of the AM2x MCU. Together this LaunchPad and BoosterPack system provide a complete platform for prototyping networked, industrial BLDC servo drives.
Texas Instruments™ offers the MCU+ Academy as a resource for designing with the MCU+ software and tools on supported devices. The MCU+ Academy features easy-to-use training modules that range from the basics of getting started to advanced development topics.