The TIEVM-MTR-HVINV is a 750-W development board for high-voltage motor drive applications. This EVM implements sensorless FOC control for a 3-phase PMSM motor with the InstaSPIN-FOC FAST™ and eSMO sensorless observers. The modular design allows for plug-and-play support of different daughterboard attachments to the same motherboard. The hardware and firmware of this EVM are tested and ready-to-use to help accelerate development time, with design details and test results available in this user's guide.