William Cooper
Inductive proximity sensors can be used for contactless detection of metal in close proximity to an LC sensor. These inductive sensing solutions can enable presence detection and task counting in factory assembly lines without influence from non-conductive materials such as oil, water, dirt or dust. What you may not realize is that the ultra-low-power MSP430FR6989 microcontroller (MCU) includes an integrated extended scan interface (ESI) peripheral that can be used as an analog front end (AFE) to connect directly to a PCB coil for low-cost and low-power inductive proximity sensing.
LC sensors are commonly used in applications involving inductive sensing. After charging the capacitor with a short pulse, the LC sensor oscillates and the signal voltage will decay. Metal objects cause the signal to decay quicker due to energy absorption by Eddy currents within the metal. This quicker decay enables for detection of metals coming within proximity of the sensor. The TI Design reference design TIDM-INDUCTIVEPROX showcases the hardware and software needed to leverage the advanced ESI peripheral in a single chip inductive proximity sensing implementation. This solution is also extremely energy efficient, requiring only micro amps of current. In this configuration, the integrated analog front end is used to stimulate LC sensors, senses the signal levels and converts them to a digital representation. This data is then stored in a pre-processing unit for analysis via a processing state machine.
This type of application can be implemented on an MSP-EXP430FR6989 MCU LaunchPad™ development kit by connecting a LC sensor to the ESI pins at the bottom of the board. The TI Design reference design mentioned above showcases multiple LC sensor variants to demonstrate the impact on frequency and decay rate of the output signal.
If an application that requires higher resolution (i.e. to determine exact distance of metal vs. simply detect if metal comes within range), an inductive-to-digital converter like the LDC1612 or LDC1101 can be added to the system. With this two-chip solution, the MSP430FR6989 microcontroller can be used to keep the system in standby until metal is detected, and then can wake up the high resolution LDC IC to capture precise measurements.
Checkout the video below for a demo pairing the LDC1000 IC with the MSP430™ MCU:
Low-Power Inductive sensing with MSP and LDCTI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2023, Texas Instruments Incorporated