This technical reference manual provides information about how to use the CC13x1x3 and CC26x1x3SimpleLink™ ultra-low power wireless microcontroller (MCU). The CC26x1x3 and the CC13x1x3 device platforms share the same MCU architecture and most of the peripherals. The radio in the CC26x1x3 device operates in the 2.4 GHz ISM frequency band while the radio in the CC13x1x3 device is designed for use in the Sub-1 GHz frequency bands. This document covers the whole platform of devices, so refer to the individual device data sheets for supported modules and features.
This document is organized into sections that correspond to each major feature; it explains the features and functionality of each module and how to use them. For each feature, references are provided for the driver documentation of the corresponding operating systems. This document does not contain performance characteristics of the device or modules, which are gathered in the corresponding device data sheets. This manual is intended for system software developers, hardware designers, and application developers.
The CC13x1x3 and
CC26x1x3 device platform includes both 2.4 GHz (CC26x1x3) and
Sub-1 GHz (CC13x1x3) radios along with a variety of different memory sizes, peripherals, and package options. All devices are centered around an Arm®Cortex®-M4 series processor that handles the application layer and protocol stack, as well as an autonomous radio core centered around an Arm® Cortex®-M0 processor that handles all the low-level radio control and processing. Network processor options are available.
The availability of a wide range of different radio and MCU system combinations makes these device families well suited for almost any low-power RF node implementation.
The naming convention applied for a call consists of: