The WL1837MODCOM8I is a Wi-Fi® dual-band, Bluetooth®, and BLE module evaluation board (EVB) with the TI WL1837 module (WL1837MOD, with Bluetooth) or WL1807 module (WL1807MOD, without Bluetooth). The WL18x7MOD is a certified WiLink™ 8 module from TI that offers high throughput and extended range along with Wi-Fi and Bluetooth coexistence in a power-optimized design. The WL1807MOD offers A 2.4- and 5-GHz module solution with two antennas supporting industrial temperature grade. The module is FCC, IC, ETSI/CE, and TELEC certified for AP (with DFS support) and client. TI offers drivers for high-level operating systems, such as Linux®, Android™, WinCE, and RTOS.TI.
Sitara and WiLink™ are trademarks of Texas Instruments.
Android™ is a trademark of Google, Inc.
Bluetooth is a registered trademark of Bluetooth SIG, Inc.
Wi-Fi® is a registered trademark of Wi-Fi Alliance.
Linux® is a registered trademark of Linus Torvalds.
All trademarks are the property of their respective owners.