This reference design uses the LM51521-Q1 boost controller to supply an 8-V, 3-A load and has been optimized to operate from a single-cell supercapacitor at the input. The converter can discharge a supercapacitor as low as 1.0 V to leverage as much of the stored energy as possible to open a car door in an emergency situation, where the KL30 car battery voltage is no longer present.