This reference uses six UCC5880-Q1 gate-drive integrated circuits (ICs) and six LM5180-Q1 isolated bias supplies to interface with and drive Infineon® HybridPACK™ insulated-gate bipolar transistor (IGBT) modules. The isolated output voltage is +15.0 V and −8.0 V with 100-mA maximum output current each. The input voltage range on the primary side is from 8.0 V to 16.0 V.