• Menu
  • Product
  • Email
  • PDF
  • Order now
  • 3.6kW Bidirectional SR-DAB Converter Reference Design for Energy Storage System

    • TIDT438 March   2025

       

  • CONTENTS
  • SEARCH
  • 3.6kW Bidirectional SR-DAB Converter Reference Design for Energy Storage System
  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Dimensions
    4. 1.4 Test Setup
    5. 1.5 Software Setup
  6. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
  7. 3Waveforms
    1. 3.1 Switching
  8. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

Test Report

3.6kW Bidirectional SR-DAB Converter Reference Design for Energy Storage System

Description

The series resonant dual-active-bridge (SR-DAB) DCDC converter offers advantages like soft-switching, lower circulating current and high efficiency. The design is beneficial where power density, cost, galvanic isolation, wide gain range, and high efficiency are needed for portable power stations and energy storage applications. This design illustrates control of the power topology using a C2000™ MCU in closed current-loop mode, which supports the bidirectional operation to support battery charging and discharging applications.

Features

  • Vprim: 360–550VDC; Vsec: 40–60VDC
  • Maximum power: 3.6kW
  • Achieve 98.5% peak efficiency
  • Soft switching with Zero Voltage Switching (ZVS) on the primary and secondary side which enables higher efficiency
  • TMS320F28P55x controller for implementation of digital control

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale