DESIGN GUIDE
AC Voltage and Current Transducer With DC Analog Outputs and Digital Output Drivers
Revision History
Changes from * Revision (August 2015) to A Revision
- Changed wording of the Description section in several placesGo
- Added new devices to the Resources list and changed two part numbersGo
- Changed wording of the first Featuees bulletGo
- Changed part number TPS7A6533 to TPS7A65-Q1 in the block diagramGo
- Added System Description sectionGo
- Deleted the SERIAL NUMBER column and added a DETAILS column in the Key System Specifications tableGo
- Changed part number TPS7A6533 to TPS7A65-Q1 in the block diagramGo
- Changed "TIDA-00555" to "TIDA-00454" in the caption of the functional block diagramGo
- Added a Design Considerations sectionGo
- Changed part number TPS7A6533 to TPS7A65-Q1 in four places in Section 2.3.7Go
- Changed "output ±24 mA" to "output up to ±24 mA" in Section 2.3.8.4Go
- Added a new Section 2.3.8.5 to the documentGo
- Changed "TIDA-00555" to "TIDA-00454" in the text of Section 2.4.1.2Go
- Changed ISO7841F to ISO7841 in the last paragraph of Section 2.4.2.3Go
- Changed TPS7A633-Q1 to TPS7A65-Q1 in Section 2.4.5.2Go