TIDUEY3 November 2020
This reference design demonstrates the use of the AWR6843AOP, a 60GHz single chip mmWave sensor with integrated antenna. The sensor also has integrated DSP, MCU and a hardware accelerator for FFT processing. The 60GHz TI AWR6843 AOP sensor can help developers to address a wide range of incabin sensing applications, including uses cases like detection of child across 2 rows of a car, seat belt warning, and intruder detection. The small form factor enables placement of sensor in locations like over-head console around the rear-view mirror, in the headliner, in the B/C pillars and the seats. It thus provides flexibility to Tier1’s and car makers in planning the end use cases.