JAJS595I August 1999 – June 2016 LMV821-N , LMV822-N , LMV822-N-Q1 , LMV824-N , LMV824-N-Q1
PRODUCTION DATA.
LMV821/LMV822/LMV824オペアンプは、低電圧、低消費電力システムで高い性能と経済性を実現します。2.7V電源でのユニティ・ゲイン周波数が5MHz、スルー・レートが1.4V/µs、静止電流がアンプごとにわずか220µAです。600Ω負荷へのレール・ツー・レール出力(RRO)を行えます。入力同相電圧範囲にはグランドが含まれ、最大入力オフセット電圧は3.5mVです。「アプリケーション」セクションに記されているように、大きな容量性負荷も簡単に駆動可能です。
LMV821シングル・オペアンプは小さなSC70-5パッケージで供給され、これまで最小であったSOT23-5の約半分のサイズです。LMV824NDGVは拡張工業用温度範囲で動作が規定され、TVSOPパッケージで供給されます。
全体として、LMV821/LMV822/LMV824デバイスはコスト・パフォーマンスが高く、広範なアプリケーション用に設計された、低電圧、低消費電力、高性能のオペアンプです。
型番 | パッケージ | 本体サイズ |
---|---|---|
LMV821-N | SOT23 (5) | 2.92mm×1.60mm |
SC70 (5) | 2.00mm×1.25mm | |
LMV822-N | SOIC (8) | 4.90mm×3.91mm |
VSSOP (8) | 3.00mm×3.00mm | |
LMV822-N-Q1 | VSSOP (8) | 3.00mm×3.00mm |
LMV824-N | SOIC (14) | 8.65mm×3.91mm |
TSSOP (14) | 5.00mm×4.40mm | |
LMV824-N-Q1 | TSSOP (14) | 5.00mm×4.40mm |
LMV824I | TVSOP (14) | 4.40mm×3.60mm |
Changes from H Revision (April 2014) to I Revision
Changes from G Revision (November 2013) to H Revision
Changes from D Revision (February 2013) to G Revision
PIN NAME | I/O | DESCRIPTION | |
---|---|---|---|
+IN | I | Non-Inverting Input | |
-IN | I | Inverting Input | |
OUT | O | Output | |
V- | P | Negative Supply | |
V+ | P | Positive Supply |
MIN | MAX | UNIT | |
---|---|---|---|
Differential Input Voltage | V– | V+ | V |
Supply Voltage (V+– V −) | –0.3 | 5.5 | V |
Output Short Circuit to V+(3) | See (3) | ||
Output Short Circuit to V−(3) | See (3) | ||
Soldering Information | |||
Infrared or Convection (20 sec) | 235 | °C | |
Junction Temperature(1) | 150 | °C | |
Storage Temperature Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) (2)(3) | ±2000 | V |
Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins (1) LMV821 | ±1500 | |||
Machine Model (MM) (4) | ±200 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply Voltage | 2.5 | 5.5 | V | ||
Temperature Range | LMV821, LMV822, LMV824 | –40 | 85 | °C | |
LMV822-Q1, LMV824I and LMV824-Q1 | –40 | 125 |
THERMAL METRIC(1) | DCK SC70-5 PACKAGE |
DBV SOT23-5 PACKAGE |
UNIT | |
---|---|---|---|---|
5 PIN | 5 PIN | |||
RθJA | Junction-to-ambient thermal resistance | 263.4 | 217.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 102.8 | 142.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 50.9 | 49.4 | °C/W |
ψJT | Junction-to-top characterization parameter | 3.7 | 29.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 50.2 | 48.5 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | N/A | °C/W |
THERMAL METRIC(1) | D SOIC PACKAGE |
DGK VSSOP PACKAGE |
UNIT | |
---|---|---|---|---|
8 PIN | 8 PIN | |||
RθJA | Junction-to-ambient thermal resistance | 132.6 | 193.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 76.9 | 84.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 73.2 | 114.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 25.0 | 21.6 | °C/W |
ψJB | Junction-to-board characterization parameter | 72.6 | 113.0 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | N/A | °C/W |
THERMAL METRIC(1) | D SOIC PACKAGE |
PW TSSOP PACKAGE |
DGV TVSOP PACKAGE |
UNIT | |
---|---|---|---|---|---|
14 PIN | 14 PIN | 14 PIN | |||
RθJA | Junction-to-ambient thermal resistance | 109.7 | 135.6 | 148.2 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 65.9 | 63.8 | 67.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 64.1 | 77.4 | 77.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 24.5 | 13.0 | 12.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 63.9 | 76.8 | 76.9 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | N/A | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN (3) | TYP (2) | MAX (3) | UNIT | |
---|---|---|---|---|---|---|
VOS | Input Offset Voltage | LMV821/822/822-Q1/824 | 1 | 3.5 | mV | |
LMV821/822/822-Q1/824, Over Temperature | 4 | |||||
LMV824-Q1/LMV824I | 1 | |||||
LMV824-Q1/LMV824I, Over Tempeature | 5.5 | |||||
TCVOS | Input Offset Voltage Average Drift | 1 | μV/°C | |||
IB | Input Bias Current | 30 | 90 | nA | ||
Over Temperature | 140 | |||||
IOS | Input Offset Current | 0.5 | 30 | nA | ||
Over Temperature | 50 | |||||
CMRR | Common Mode Rejection Ratio | 0V ≤ VCM ≤ 1.7V | 70 | 85 | dB | |
0V ≤ VCM ≤ 1.7V, Over Temperature | 68 | |||||
+PSRR | Positive Power Supply Rejection Ratio | 1.7V ≤ V+ ≤ 4V, V- = 1V, VO = 0V, VCM = 0V LMV821/822/824/824-Q1/LMV824I |
75 | 85 | dB | |
1.7V ≤ V+ ≤ 4V, V- = 1V, VO = 0V, VCM = 0V LMV821/822/824/824-Q1/LMV824I, Over Temperature |
70 | |||||
LMV822-Q1 | 75 | 85 | ||||
−PSRR | Negative Power Supply Rejection Ratio | -1.0V ≤ V- ≤ -3.3V, V+ = 1.7V, VO = 0V, VCM = 0V LMV821/822/824/824-Q1/LMV824I |
73 | 85 | dB | |
-1.0V ≤ V- ≤ -3.3V, V+ = 1.7V, VO = 0V, VCM = 0V LMV821/822/824/824-Q1/LMV824I, Over Temperature |
70 | |||||
LMV822-Q1 | 73 | 85 | ||||
VCM | Input Common-Mode Voltage Range | For CMRR ≥ 50dB | –0.3 | –0.2 | V | |
1.9 | 2.0 | |||||
AV | Large Signal Voltage Gain | Sourcing, RL = 600Ω to 1.35V, VO = 1.35V to 2.2V; LMV821/822/824 |
90 | 100 | dB | |
Sourcing, RL = 600Ω to 1.35V, VO = 1.35V to 2.2V; LMV821/822/824, Over Temperature |
85 | |||||
LMV822-Q1/LMV824-Q1/LMV824I | 90 | 100 | ||||
Sinking, RL = 600Ω to 1.35V, VO = 1.35V to 0.5V LMV821/822/824 |
85 | 90 | dB | |||
Sinking, RL = 600Ω to 1.35V, VO = 1.35V to 0.5V LMV821/822/824, Over Temperature |
80 | |||||
LMV824I | 85 | 90 | ||||
LMV824I, Over Temperature | 78 | |||||
LMV822-Q1/LMV824-Q1 | 85 | 90 | ||||
Sourcing, RL =2kΩ to 1.35V, VO = 1.35V to 2.2V; LMV821/822/824 |
95 | 100 | dB | |||
Sourcing, RL =2kΩ to 1.35V, VO = 1.35V to 2.2V; LMV821/822/824, Over Temperature |
90 | |||||
LMV822-Q1/LMV824-Q1/LMV824I | 95 | 100 | ||||
Sinking, RL = 2kΩ to 1.35V, VO = 1.35V to 0.5V LMV821/822/824 |
90 | 95 | dB | |||
Sinking, RL = 2kΩ to 1.35V, VO = 1.35V to 0.5V LMV821/822/824, Over Temperature |
85 | |||||
LMV822-Q1/LMV824-Q1/LMV824I | 90 | 95 | ||||
V O | Output Swing | V+ = 2.7V, RL= 600Ω to 1.35V | 2.50 | 2.58 | V | |
0.13 | 0.20 | |||||
V+ = 2.7V, RL= 600Ω to 1.35V, Over Temp | 2.40 | 0.30 | ||||
V+ = 2.7V, RL= 2kΩ to 1.35V | 2.60 | 2.66 | V | |||
0.08 | 0.120 | |||||
V+ = 2.7V, RL= 2kΩ to 1.35V, Over Temp | 2.50 | 0.200 | ||||
IO | Output Current | Sourcing, VO = 0V | 12 | 16 | mA | |
Sinking, VO = 2.7V | 12 | 26 | ||||
IS | Supply Current | LMV821 (Single) | 0.22 | 0.3 | mA | |
LMV821, Over Temperature | 0.5 | |||||
LMV822 (Dual) | 0.45 | 0.6 | mA | |||
LMV822, Over Temperature | 0.8 | |||||
LMV824 (Quad) | 0.72 | 1.0 | mA | |||
LMV824, Over Temperature | 1.2 |
PARAMETER | CONDITION | MIN (3) | TYP (2) | MAX (3) | UNIT | |
---|---|---|---|---|---|---|
VOS | Input Offset Voltage | LMV821/822/822-Q1/824 | 1 | 3.5 | mV | |
LMV821/822/822-Q1/824, Over Temperature | 4 | |||||
LMV824-Q1/LMV824I | 1 | |||||
LMV824-Q1/LMV824I, Over Temperature | 5.5 | |||||
V O | Output Swing | V+ = 2.5V, RL = 600Ω to 1.25V | 2.30 | 2.37 | V | |
0.13 | 0.20 | |||||
V+ = 2.5V, RL = 600Ω to 1.25V, Over Temperature | 2.20 | 0.30 | ||||
V+ = 2.5V, RL = 2kΩ to 1.25V | 2.40 | 2.46 | V | |||
0.08 | 0.12 | |||||
V+ = 2.5V, RL = 2kΩ to 1.25V, Over Temperature | 2.30 | 0.20 |
PARAMETER | TEST CONDITIONS | MIN (3) | TYP (2) | MAX (3) | UNIT | |
---|---|---|---|---|---|---|
SR | Slew Rate | See (4) | 1.5 | V/μs | ||
GBW | Gain-Bandwdth Product | 5 | MHz | |||
Φm | Phase Margin | 61 | Deg. | |||
Gm | Gain Margin | 10 | dB | |||
Amp-to-Amp Isolation | See (5) | 135 | dB | |||
en | Input-Related Voltage Noise | f = 1 kHz, VCM = 1V | 28 | nV/√Hz | ||
in | Input-Referred Current Noise | f = 1 kHz | 0.1 | pA/√Hz | ||
THD | Total Harmonic Distortion | f = 1 kHz, AV = −2, RL = 10 kΩ, VO = 4.1 V PP |
0.01% |
PARAMETER | TEST CONDITIONS | MIN (3) | TYP (2) | MAX (3) | UNIT | |
---|---|---|---|---|---|---|
VOS | Input Offset Voltage | LMV821/822/822-Q1/824 | 1 | 3.5 | mV | |
LMV821/822/822-Q1/824, Over Temperature | 4.0 | |||||
LMV824-Q1/LMV824I | 1 | |||||
LMV824-Q1/ LMV824I, Over Temperature | 5.5 | |||||
TCVOS | Input Offset Voltage Average Drift | 1 | μV/°C | |||
IB | Input Bias Current | 40 | 100 | nA | ||
Over Temperature | 150 | |||||
IOS | Input Offset Current | 0.5 | 30 | nA | ||
Over Temperature | 50 | |||||
CMRR | Common Mode Rejection Ratio | 0V ≤ VCM ≤ 4.0V | 72 | 90 | dB | |
0V ≤ VCM ≤ 4.0V, Over Temperature | 70 | |||||
+PSRR | Positive Power Supply Rejection Ratio | 1.7V ≤ V+ ≤ 4V, V- = 1V, VO = 0V, VCM = 0V LMV821/822/824/824-Q1/824I |
85 | 75 | dB | |
1.7V ≤ V+ ≤ 4V, V- = 1V, VO = 0V, VCM = 0V LMV821/822/824/824-Q1/824I, Over Temperature |
70 | |||||
LMV822-Q1 | 75 | 85 | ||||
−PSRR | Negative Power Supply Rejection Ratio | -1.0V ≤ V- ≤ -3.3V, V+ = 1.7V, VO = 0V, VCM = 0V LMV821/822/824/824-Q1/824I |
73 | 85 | dB | |
-1.0V ≤ V- ≤ -3.3V, V+ = 1.7V, VO = 0V, VCM = 0V LMV821/822/824/824-Q1/824I |
70 | |||||
LMV822-Q1 | 73 | 85 | ||||
VCM | Input Common-Mode Voltage Range | For CMRR ≥ 50dB | -0.3 | -0.2 | V | |
4.2 | 4.3 | V | ||||
AV | Large Signal Voltage Gain | Sourcing, RL = 600Ω to 2.5V, VO = 2.5V to 4.5V; LMV821/822/824 |
95 | 105 | dB | |
Sourcing, RL = 600Ω to 2.5V, VO = 2.5V to 4.5V; LMV821/822/824, Over Temperature |
90 | |||||
LMV822-Q1/LMV824-Q1/LMV824I | 95 | 105 | ||||
Sinking, RL = 600Ω to 2.5V, VO = 2.5V to 0.5V LMV821/822/824 |
95 | 105 | dB | |||
Sinking, RL = 600Ω to 2.5V, VO = 2.5V to 0.5V LMV821/822/824, Over Temperature |
90 | |||||
LMV824I | 95 | 105 | ||||
LMV824I, Over Temperature | 82 | |||||
LMV822-Q1/LMV824-Q1 | 95 | 105 | ||||
Sourcing, RL =2kΩ to 2.5V, VO = 2.5V to 4.5V; LMV821/822/824 |
95 | 105 | dB | |||
Sourcing, RL =2kΩ to 2.5V, VO = 2.5V to 4.5V; LMV821/822/824, Over Temperature |
90 | |||||
LMV822-Q1/LMV824-Q1/LMV824I | 95 | 105 | ||||
Sinking, RL = 2kΩ to 2.5V, VO = 2.5V to 0.5V LMV821/822/824 |
95 | 105 | dB | |||
Sinking, RL = 2kΩ to 2.5V, VO = 2.5V to 0.5V LMV821/822/824, Over Temperature |
90 | |||||
LMV822-Q1/LMV824-Q1/LMV824I | 95 | 105 | ||||
V O | Output Swing | V+ = 5V,RL = 600Ω to 2.5V | 4.75 | 4.84 | V | |
V+ = 5V,RL = 600Ω to 2.5V, Over Temperature | 4.70 | |||||
V+ = 5V,RL = 600Ω to 2.5V (LMV824-Q1, LMV824I) | 4.84 | |||||
V+ = 5V,RL = 600Ω to 2.5V (LMV824-Q1, LMV824I), Over Temperature | 4.60 | |||||
V+ = 5V,RL = 600Ω to 2.5V | 0.17 | 0.250 | V | |||
V+ = 5V,RL = 600Ω to 2.5V, Over Temperature | 0.30 | |||||
V+ = 5V,RL = 600Ω to 2.5V (LMV824-Q1, LMV824I) | 0.17 | |||||
V+ = 5V,RL = 600Ω to 2.5V (LMV824-Q1, LMV824I), Over Temperature | 0.40 | |||||
V+ = 5V, RL = 2kΩ to 2.5V | 4.85 | 4.90 | V | |||
0.10 | 0.15 | |||||
V+ = 5V, RL = 2kΩ to 2.5V, Over Temperature | 4.80 | 0.20 | ||||
IO | Output Current | Sourcing, VO = 0V | 20 | 45 | mA | |
Sourcing, VO = 0V, Over Temperature | 15 | |||||
Sourcing, VO = 0V LMV824I |
20 | 45 | mA | |||
Sourcing, VO = 0V LMV824I, Over Temperature |
10 | |||||
Sinking, VO = 5V | 20 | 40 | mA | |||
Sinking, VO = 5V, Over Temperature | 15 | |||||
Sinking, VO = 5V LMV824I |
20 | 40 | mA | |||
Sinking, VO = 5V LMV824I, Over Temperature |
10 | |||||
IS | Supply Current | LMV821 (Single) | 0.30 | 0.4 | mA | |
LMV821, Over Temperature | 0.6 | |||||
LMV822 (Dual) | 0.5 | 0.7 | mA | |||
LMV822, Over Temperature | 0.9 | |||||
LMV824 (Quad) | 1.0 | 1.3 | mA | |||
LMV824, Over Temperature | 1.5 | |||||
LMV824I (Quad) | 1.0 | 1.3 | mA | |||
LMV824I, Over Temperature | 1.6 |
PARAMETER | TEST CONDITIONS | MIN (3) | TYP (2) | MAX (3) | UNIT | |
---|---|---|---|---|---|---|
SR | Slew Rate | See (4) | 1.4 | 2.0 | V/μs min | |
GBW | Gain-Bandwdth Product | 5.6 | MHz | |||
Φm | Phase Margin | 67 | Deg. | |||
Gm | Gain Margin | 15 | dB | |||
Amp-to-Amp Isolation | See (5) | 135 | dB | |||
en | Input-Related Voltage Noise | f = 1 kHz, VCM = 1V | 24 | nV/√Hz | ||
in | Input-Referred Current Noise | f = 1 kHz | 0.25 | pA/√Hz | ||
THD | Total Harmonic Distortion | f = 1 kHz, AV = −2, RL = 10 kΩ, VO = 4.1 V PP |
0.01% |
The LMV821/LMV822/LMV824 bring performance and economy to low voltage / low power systems. With a 5 MHz unity-gain frequency and a specified 1.4 V/µs slew rate, the quiescent current is only 220 µA/amplifier (2.7 V). They provide rail-to-rail (R-to-R) output swing into heavy loads (600 Ω specified). The input common-mode voltage range includes ground, and the maximum input offset voltage is 3.5 mV.
The amplifier's differential inputs consist of a non-inverting input (+IN) and an inverting input (–IN). The amplifer amplifies only the difference in voltage between the two inpus, which is called the differential input voltage. The output voltage of the op-amp Vout is given by Equation 1:
where AOL is the open-loop gain of the amplifier, typically around 100dB (100,000x, or 10uV per Volt).
This section covers the following design considerations:
1. Frequency and Phase Response Considerations
2. Unity-Gain Pulse Response Considerations
3. Input Bias Current Considerations
The relationship between open-loop frequency response and open-loop phase response determines the closed-loop stability performance (negative feedback). The open-loop phase response causes the feedback signal to shift towards becoming positive feedback, thus becoming unstable. The further the output phase angle is from the input phase angle, the more stable the negative feedback will operate. Phase Margin (φm) specifies this output-to-input phase relationship at the unity-gain crossover point. Zero degrees of phase-margin means that the input and output are completely in phase with each other and will sustain oscillation at the unity-gain frequency.
The AC tables show φm for a no load condition. But φm changes with load. The Gain and Phase margin vs Frequency plots in the curve section can be used to graphically determine the φm for various loaded conditions. To do this, examine the phase angle portion of the plot, find the phase margin point at the unity-gain frequency, and determine how far this point is from zero degree of phase-margin. The larger the phase-margin, the more stable the circuit operation.
The bandwidth is also affected by load. The graphs of Figure 33 and Figure 34 provide a quick look at how various loads affect the φm and the bandwidth of the LMV821/822/824 family. These graphs show capacitive loads reducing both φm and bandwidth, while resistive loads reduce the bandwidth but increase the φm. Notice how a 600Ω resistor can be added in parallel with 220 picofarads capacitance, to increase the φm 20°(approx.), but at the price of about a 100 kHz of bandwidth.
Overall, the LMV821/822/824 family provides good stability for loaded condition.
A pull-up resistor is well suited for increasing unity-gain, pulse response stability. For example, a 600 Ω pull-up resistor reduces the overshoot voltage by about 50%, when driving a 220 pF load. Figure 35 shows how to implement the pull-up resistor for more pulse response stability.
Higher capacitances can be driven by decreasing the value of the pull-up resistor, but its value shouldn't be reduced beyond the sinking capability of the part. An alternate approach is to use an isolation resistor as illustrated in Figure 36.
Figure 37 shows the resulting pulse response from a LMV824, while driving a 10,000 pF load through a 20Ω isolation resistor.
Input bias current (IB) can develop a somewhat significant offset voltage. This offset is primarily due to IB flowing through the negative feedback resistor, RF. For example, if IB is 90 nA (max @ room) and RF is 100 kΩ, then an offset of 9 mV will be developed (VOS= IB x RF).Using a compensation resistor (RC), as shown in Figure 38, cancels out this affect. But the input offset current (IOS) will still contribute to an offset voltage in the same manner - typically 0.05 mV at room temp.