LPV511は、2.7V~12Vの広い電源電圧範囲で動作するMicropowerオペアンプであり、3V、5V、12Vでの仕様が保証されています。LPV511は非常に消費電力が低く、卓越した速度/電力比を示し、27kHzの帯域幅でわずか880nAの電流しか消費しません。これらの仕様から、LPV511は計測機器、センサの条件設定、バッテリ電流監視など、バッテリ駆動で、長時間動作のため低い消費電流が要求されるシステムに理想的です。
LPV511の入力範囲には、グランドと、ハイサイドのバッテリ・センシング・アプリケーションの両方の電源レールが含まれています。LPV511の出力は、どちらのレールからも100mVの範囲内でスイングでき、電源電圧の低いアプリケーションにおいて信号のダイナミック・レンジを最大化できます。さらに、出力は12Vバッテリによる駆動の場合、650µAの電流を供給できます。
LPV511は、TIの先進のVIP50Cプロセスで製造されます。
LPV511は省スペースのSC70パッケージで供給されるため、PCボードのサイズが制限される携帯用電子機器に理想的です。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
LPV511 | SC70 (5) | 2.00mm×1.25mm |
Changes from C Revision (March 2013) to D Revision
Changes from B Revision (March 2013) to C Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VOUT | O | Output |
2 | V– | P | Negative supply voltage |
3 | VIN+ | I | Noninverting input |
4 | VIN– | I | Inverting input |
5 | V+ | P | Positive supply voltage |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN Differential | 2.1 | V | ||
Supply voltage (V+ - V−) | 13.2 | V | ||
Voltage at input and output pins | V+ + 0.3 | V− − 0.3 | V | |
Short-circuit duration | See(3) | |||
Junction temperature, TJ(4) | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1)(2) | ±2000 | V |
Machine model (MM)(3) | ±200 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Temperature(1) | –40 | 85 | °C | |
Supply voltage (V+ – V−) | 2.7 | 12 | V |
THERMAL METRIC(1) | LPV511 | UNIT | |
---|---|---|---|
DCK (SC70) | |||
5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 278 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 105.8 | °C/W |
RθJB | Junction-to-board thermal resistance | 56.4 | °C/W |
ψJT | Junction-to-top characterization parameter | 3 | °C/W |
ψJB | Junction-to-board characterization parameter | 55 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | °C/W |
PARAMETER | TEST CONDITIONS | MIN(2) | TYP(3) | MAX(2) | UNIT | ||
---|---|---|---|---|---|---|---|
VOS | Input offset voltage | TJ = 25°C | ±0.2 | ±3 | mV | ||
TJ = –40°C to 85°C | ±3.8 | ||||||
TC VOS | Input offset voltage drift(4) | TJ = 25°C | ±0.3 | µV/°C | |||
TJ = –40°C to 85°C | ±15 | ||||||
IB | Input bias current(5) | VCM = 0.5 V | TJ = 25°C | –1000 | –320 | pA | |
TJ = –40°C to 85°C | –1600 | ||||||
VCM = 2.5 V | TJ = 25°C | 110 | 800 | ||||
TJ = –40°C to 85°C | 1900 | ||||||
IOS | Input offset current | ±10 | pA | ||||
CMRR | Common mode rejection ratio | VCM Stepped from 0 V to 1.5 V | TJ = 25°C | 77 | 100 | dB | |
TJ = –40°C to 85°C | 70 | ||||||
VCM Stepped from 2.4 V to 3 V | TJ = 25°C | 75 | 115 | ||||
TJ = –40°C to 85°C | 68 | ||||||
VCM Stepped from 0.5 V to 2.5 V | TJ = 25°C | 60 | 80 | ||||
TJ = –40°C to 85°C | 56 | ||||||
PSRR | Power supply rejection ratio | V+ = 2.7 V to 5 V, VCM = 0.5 V |
TJ = 25°C | 72 | 114 | dB | |
TJ = –40°C to 85°C | 68 | ||||||
V+ = 3 V to 5 V, VCM = 0.5 V |
TJ = 25°C | 76 | 115 | ||||
TJ = –40°C to 85°C | 72 | ||||||
V+ = 5 V to 12 V, VCM = 0.5 V |
TJ = 25°C | 84 | 117 | ||||
TJ = –40°C to 85°C | 80 | ||||||
CMVR | Input common-mode voltage | CMRR ≥ 50 dB | TJ = 25°C | −0.1 | 3.1 | V | |
TJ = –40°C to 85°C | 0 | 3 | |||||
AVOL | Large signal voltage gain | Sinking, VO = 2.5 V | TJ = 25°C | 75 | 105 | dB | |
TJ = –40°C to 85°C | 70 | ||||||
Sourcing, VO = 0.5 V | TJ = 25°C | 75 | 105 | ||||
TJ = –40°C to 85°C | 70 | ||||||
VO | Output swing high | VID = 100 mV | TJ = 25°C | 2.85 | 2.9 | V | |
TJ = –40°C to 85°C | 2.8 | ||||||
Output swing low | VID = −100 mV | TJ = 25°C | 100 | 150 | |||
TJ = –40°C to 85°C | 200 | ||||||
ISC | Output short circuit current(6) | Sourcing VID = 100 mV |
−500 | −225 | µA | ||
Sinking VID = −100 mV |
225 | 1350 | |||||
IS | Supply current | TJ = 25°C | 0.88 | 1.2 | µA | ||
TJ = –40°C to 85°C | 1.5 | ||||||
SR | Slew rate(7) | AV = 1, VO ramps from 0.5 V to 2.5 V | TJ = 25°C | 5.25 | 7.7 | V/ms | |
TJ = –40°C to 85°C | 3.10 | ||||||
GBW | Gain bandwidth product | RL = 1 MΩ, CL= 50 pF | 27 | kHz | |||
Phase margin | RL = 1 MΩ, CL= 50 pF | 53 | º | ||||
en | Input-referred voltage noise | f = 100 Hz | 320 | nV/√Hz | |||
in | Input-referred current noise | f = 10 Hz | 0.02 | pA/√Hz | |||
f = 1 kHz | 0.01 |
PARAMETER | TEST CONDITIONS | MIN(2) | TYP(3) | MAX(2) | UNIT | ||
---|---|---|---|---|---|---|---|
VOS | Input offset voltage | TJ = 25°C | ±0.2 | ±3 | mV | ||
TJ = –40°C to 85°C | ±3.8 | ||||||
TC VOS | Input offset voltage drift(4) | TJ = 25°C | ±0.3 | µV/°C | |||
TJ = –40°C to 85°C | ±15 | ||||||
IB | Input bias current(5) | VCM = 0.5 V | TJ = 25°C | –1000 | –320 | pA | |
TJ = –40°C to 85°C | –1600 | ||||||
VCM = 4.5 V | TJ = 25°C | 110 | 800 | ||||
TJ = –40°C to 85°C | 1900 | ||||||
IOS | Input offset current | ±10 | pA | ||||
CMRR | Common mode rejection ratio | VCM Stepped from 0 V to 2.5 V |
TJ = 25°C | 80 | 115 | dB | |
TJ = –40°C to 85°C | 73 | ||||||
VCM Stepped from 4.4 to 5 V |
TJ = 25°C | 75 | 107 | ||||
TJ = –40°C to 85°C | 68 | ||||||
VCM Stepped from 0.5 to 4.5 V |
TJ = 25°C | 65 | 87 | ||||
TJ = –40°C to 85°C | 62 | ||||||
PSRR | Power supply rejection ratio | V+ = 2.7 V to 5 V, VCM = 0.5 V |
TJ = 25°C | 72 | 114 | dB | |
TJ = –40°C to 85°C | 68 | ||||||
V+ = 3 V to 5 V, VCM = 0.5 V |
TJ = 25°C | 76 | 115 | ||||
TJ = –40°C to 85°C | 72 | ||||||
V+ = 5 V to 12 V, VCM = 0.5 V |
TJ = 25°C | 84 | 117 | ||||
TJ = –40°C to 85°C | 80 | ||||||
CMVR | Input common-mode voltage | CMRR ≥ 50 dB | TJ = 25°C | —0.1 | 5.1 | V | |
TJ = –40°C to 85°C | 0 | 5 | |||||
AVOL | Large signal voltage gain | Sinking, VO = 4.5 V | TJ = 25°C | 78 | 110 | dB | |
TJ = –40°C to 85°C | 73 | ||||||
Sourcing, VO = 0.5 V | TJ = 25°C | 78 | 110 | ||||
TJ = –40°C to 85°C | 73 | ||||||
VO | Output swing high | VID = 100 mV | TJ = 25°C | 4.8 | 4.89 | V | |
TJ = –40°C to 85°C | 4.75 | ||||||
Output swing low | VID = −100 mV | TJ = 25°C | 110 | 200 | mV | ||
TJ = –40°C to 85°C | 250 | ||||||
ISC | Output short circuit current(6) | Sourcing to V−
VID = 100 mV |
–550 | –225 | µA | ||
Sinking to V+
VID = −100 mV |
225 | 1350 | |||||
IS | Supply current | TJ = 25°C | 0.97 | 1.2 | µA | ||
TJ = –40°C to 85°C | 1.5 | ||||||
SR | Slew rate(7) | AV = 1, VO ramps from 0.5 V to 4.5 V |
TJ = 25°C | 5.25 | 7.5 | V/ms | |
TJ = –40°C to 85°C | 3.1 | ||||||
GBW | Gain bandwidth product | RL = 1 MΩ, CL= 50 pF | 27 | kHz | |||
Phase margin | RL = 1 MΩ, CL= 50 pF | 53 | ° | ||||
en | Input-referred voltage noise | f = 100 Hz | 320 | nV/√Hz | |||
in | Input-referred current noise | f = 10 Hz | 0.02 | pA/√Hz | |||
f = 1 kHz | 0.01 |
PARAMETER | TEST CONDITIONS | MIN(2) | TYP (3) | MAX (2) | UNIT | ||
---|---|---|---|---|---|---|---|
VOS | Input offset voltage | TJ = 25°C | ±0.2 | ±3 | mV | ||
TJ = –40°C to 85°C | ±3.8 | ||||||
TC VOS | Input offset voltage drift(4) | TJ = 25°C | ±0.3 | µV/°C | |||
TJ = –40°C to 85°C | ±15 | ||||||
IB | Input bias current(5) | VCM = 0.5 V | TJ = 25°C | −1000 | −320 | pA | |
TJ = –40°C to 85°C | −1600 | ||||||
VCM = 11.5 V | TJ = 25°C | 110 | 800 | ||||
TJ = –40°C to 85°C | 1900 | ||||||
IOS | Input offset current | ±10 | pA | ||||
CMRR | Common mode rejection ratio | VCM Stepped from 0 V to 6 V |
TJ = 25°C | 75 | 115 | dB | |
TJ = –40°C to 85°C | 70 | ||||||
VCM Stepped from 11.4 V to 12 V |
TJ = 25°C | 75 | 110 | ||||
TJ = –40°C to 85°C | 68 | ||||||
VCM Stepped from 0.5 V to 11.5 V |
TJ = 25°C | 70 | 97 | ||||
TJ = –40°C to 85°C | 65 | ||||||
PSRR | Power supply rejection ratio | V+ = 2.7 V to 5 V, VCM = 0.5 V |
TJ = 25°C | 72 | 114 | ||
TJ = –40°C to 85°C | 68 | ||||||
V+ = 3 V to 5 V, VCM = 0.5 V |
TJ = 25°C | 76 | 115 | ||||
TJ = –40°C to 85°C | 72 | ||||||
V+ = 5 V to 12 V, VCM = 0.5 V |
TJ = 25°C | 84 | 117 | ||||
TJ = –40°C to 85°C | 80 | ||||||
CMVR | Input common-mode voltage | CMRR ≥ 50 dB | TJ = 25°C | −0.1 | 12.1 | V | |
TJ = –40°C to 85°C | 0 | 12 | |||||
AVOL | Large signal voltage gain | Sinking, VO = 0.5 V | TJ = 25°C | 89 | 110 | dB | |
TJ = –40°C to 85°C | 84 | ||||||
Sourcing, VO = 11.5 V | TJ = 25°C | 89 | 110 | ||||
TJ = –40°C to 85°C | 84 | ||||||
VO | Output swing high | VID = 100 mV | TJ = 25°C | 11.8 | 11.85 | V | |
TJ = –40°C to 85°C | 11.72 | ||||||
Output swing low | VID = −100 mV | TJ = 25°C | 150 | 200 | mV | ||
TJ = –40°C to 85°C | 280 | ||||||
ISC | Output short circuit current(6) | Sourcing VID = 100 mV |
−650 | −200 | µA | ||
Sinking VID = −100 mV |
200 | 1300 | |||||
IS | Supply current | TJ = 25°C | 1.2 | 1.75 | µA | ||
TJ = –40°C to 85°C | 2.5 | ||||||
SR | Slew rate(7) | AV = 1, VO ramped from 1 V to 11 V | 5.25 | 7 | V/ms | ||
3.1 | |||||||
GBW | Gain bandwidth product | RL = 1 MΩ, CL= 50 pF | 25 | kHz | |||
Phase margin | RL = 1 MΩ, CL= 50 pF | 52 | ° | ||||
en | Input-referred voltage noise | f = 100 Hz | 320 | nV/√Hz | |||
in | Input-referred current noise | f = 10 Hz | 0.02 | pA/√Hz | |||
f = 1 kHz | 0.01 |