SLAS734G April 2011 – April 2016 MSP430G2203 , MSP430G2233 , MSP430G2303 , MSP430G2333 , MSP430G2403 , MSP430G2433 , MSP430G2533
PRODUCTION DATA.
The TI MSP family of ultra-low-power microcontrollers consists of several devices that feature different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in less than 1 µs.
The MSP430G2x03 and MSP430G2x33 devices are ultra-low-power mixed-signal microcontrollers with built-in 16-bit timers, up to 24 I/O capacitive-touch enabled pins, and built-in communication capability using the USCI. In addition, the MSP430G2x33 family members have a 10-bit ADC. See Section 3 for configuration details.
Typical applications include low-cost sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system.
PART NUMBER | PACKAGE | BODY SIZE(2) |
---|---|---|
MSP430G2533IRHB | VQFN (32) | 5 mm × 5 mm |
MSP430G2533IPW | TSSOP (28) | 9.7 mm × 4.4 mm |
TSSOP (20) | 6.5 mm × 4.4 mm | |
MSP430G2533IN | PDIP (20) | 24.33 mm × 6.35 mm |
Figure 1-1 shows the functional block diagram of the MSP430G2x33 MCUs.
NOTE:
Port P3 is available on 28-pin and 32-pin devices only.Figure 1-2 shows the functional block diagram of the MSP430G2x03 MCUs.
NOTE:
Port P3 is available on 28-pin and 32-pin devices only.Changes from May 2, 2013 to April 27, 2016
Table 3-1 compares the available family members.
DEVICE | BSL | EEM | FLASH (KB) |
RAM (B) |
Timer_A | ADC10 CHANNELS | USCI_A0, USCI_B0 | CLOCK | I/O | PACKAGE |
---|---|---|---|---|---|---|---|---|---|---|
MSP430G2533 | 1 | 1 | 16 | 512 | 2x TA3 | 8 | 1 | LF, DCO, VLO | 24 | 32-QFN |
24 | 28-TSSOP | |||||||||
16 | 20-TSSOP | |||||||||
16 | 20-PDIP | |||||||||
MSP430G2433 | 1 | 1 | 8 | 512 | 2x TA3 | 8 | 1 | LF, DCO, VLO | 24 | 32-QFN |
24 | 28-TSSOP | |||||||||
16 | 20-TSSOP | |||||||||
16 | 20-PDIP | |||||||||
MSP430G2333 | 1 | 1 | 4 | 256 | 2x TA3 | 8 | 1 | LF, DCO, VLO | 24 | 32-QFN |
24 | 28-TSSOP | |||||||||
16 | 20-TSSOP | |||||||||
16 | 20-PDIP | |||||||||
MSP430G2233 | 1 | 1 | 2 | 256 | 2x TA3 | 8 | 1 | LF, DCO, VLO | 24 | 32-QFN |
24 | 28-TSSOP | |||||||||
16 | 20-TSSOP | |||||||||
16 | 20-PDIP | |||||||||
MSP430G2403 | 1 | 1 | 8 | 512 | 2x TA3 | – | 1 | LF, DCO, VLO | 24 | 32-QFN |
24 | 28-TSSOP | |||||||||
16 | 20-TSSOP | |||||||||
16 | 20-PDIP | |||||||||
MSP430G2303 | 1 | 1 | 4 | 256 | 2x TA3 | – | 1 | LF, DCO, VLO | 24 | 32-QFN |
24 | 28-TSSOP | |||||||||
16 | 20-TSSOP | |||||||||
16 | 20-PDIP | |||||||||
MSP430G2203 | 1 | 1 | 2 | 256 | 2x TA3 | – | 1 | LF, DCO, VLO | 24 | 32-QFN |
24 | 28-TSSOP | |||||||||
16 | 20-TSSOP | |||||||||
16 | 20-PDIP |
For information about other devices in this family of products or related products, see the following links.
Figure 4-1 shows the pinout for the MSP430G2x03 and MSP430G2x33 devices in the 20-pin N or PW package.
NOTE:
ADC10 is available on MSP430G2x33 devices only.NOTE:
The pulldown resistors of port P3 should be enabled by setting P3REN.x = 1.Figure 4-2 shows the pinout for the MSP430G2x03 and MSP430G2x33 devices in the 28-pin PW package.
NOTE:
ADC10 is available on MSP430G2x33 devices only.Figure 4-3 shows the pinout for the MSP430G2x03 and MSP430G2x33 devices in the 32-pin RHB package.
NOTE:
ADC10 is available on MSP430G2x33 devices only.Table 4-1 describes the signals.
TERMINAL | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | NO. | ||||
PW20, N20 | PW28 | RHB32 | |||
P1.0/ | 2 | 2 | 31 | I/O | General-purpose digital I/O pin |
TA0CLK/ | Timer0_A, clock signal TACLK input | ||||
ACLK/ | ACLK signal output | ||||
A0 | ADC10 analog input A0(1) | ||||
P1.1/ | 3 | 3 | 1 | I/O | General-purpose digital I/O pin |
TA0.0/ | Timer0_A, capture: CCI0A input, compare: Out0 output / BSL transmit | ||||
UCA0RXD/ | USCI_A0 receive data input in UART mode | ||||
UCA0SOMI/ | USCI_A0 slave data out/master in SPI mode | ||||
A1 | ADC10 analog input A1(1) | ||||
P1.2/ | 4 | 4 | 2 | I/O | General-purpose digital I/O pin |
TA0.1/ | Timer0_A, capture: CCI1A input, compare: Out1 output | ||||
UCA0TXD/ | USCI_A0 transmit data output in UART mode | ||||
UCA0SIMO/ | USCI_A0 slave data in/master out in SPI mode | ||||
A2 | ADC10 analog input A2(1) | ||||
P1.3/ | 5 | 5 | 3 | I/O | General-purpose digital I/O pin |
ADC10CLK/ | ADC10, conversion clock output(1) | ||||
A3/ | ADC10 analog input A3(1) | ||||
VREF-/VEREF- | ADC10 negative reference voltage (1) | ||||
P1.4/ | 6 | 6 | 4 | I/O | General-purpose digital I/O pin |
SMCLK/ | SMCLK signal output | ||||
UCB0STE/ | USCI_B0 slave transmit enable | ||||
UCA0CLK/ | USCI_A0 clock input/output | ||||
A4/ | ADC10 analog input A4(1) | ||||
VREF+/VEREF+ | ADC10 positive reference voltage(1) | ||||
TCK | JTAG test clock, input terminal for device programming and test | ||||
P1.5/ | 7 | 7 | 5 | I/O | General-purpose digital I/O pin |
TA0.0/ | Timer0_A, compare: Out0 output / BSL receive | ||||
UCB0CLK/ | USCI_B0 clock input/output | ||||
UCA0STE/ | USCI_A0 slave transmit enable | ||||
A5/ | ADC10 analog input A5(1) | ||||
TMS | JTAG test mode select, input terminal for device programming and test | ||||
P1.6/ | 14 | 22 | 21 | I/O | General-purpose digital I/O pin |
TA0.1/ | Timer0_A, compare: Out1 output | ||||
A6/ | ADC10 analog input A6(1) | ||||
UCB0SOMI/ | USCI_B0 slave out/master in SPI mode, | ||||
UCB0SCL/ | USCI_B0 SCL I2C clock in I2C mode | ||||
TDI/TCLK | JTAG test data input or test clock input during programming and test | ||||
P1.7/ | 15 | 23 | 22 | I/O | General-purpose digital I/O pin |
A7/ | ADC10 analog input A7(1) | ||||
UCB0SIMO/ | USCI_B0 slave in/master out in SPI mode | ||||
UCB0SDA/ | USCI_B0 SDA I2C data in I2C mode | ||||
TDO/TDI | JTAG test data output terminal or test data input during programming and test(3) | ||||
P2.0/ | 8 | 10 | 9 | I/O | General-purpose digital I/O pin |
TA1.0 | Timer1_A, capture: CCI0A input, compare: Out0 output | ||||
P2.1/ | 9 | 11 | 10 | I/O | General-purpose digital I/O pin |
TA1.1 | Timer1_A, capture: CCI1A input, compare: Out1 output | ||||
P2.2/ | 10 | 12 | 11 | I/O | General-purpose digital I/O pin |
TA1.1 | Timer1_A, capture: CCI1B input, compare: Out1 output | ||||
P2.3/ | 11 | 16 | 15 | I/O | General-purpose digital I/O pin |
TA1.0 | Timer1_A, capture: CCI0B input, compare: Out0 output | ||||
P2.4/ | 12 | 17 | 16 | I/O | General-purpose digital I/O pin |
TA1.2 | Timer1_A, capture: CCI2A input, compare: Out2 output | ||||
P2.5/ | 13 | 18 | 17 | I/O | General-purpose digital I/O pin |
TA1.2 | Timer1_A, capture: CCI2B input, compare: Out2 output | ||||
XIN/ | 19 | 27 | 26 | I/O | Input terminal of crystal oscillator |
P2.6/ | General-purpose digital I/O pin | ||||
TA0.1 | Timer0_A, compare: Out1 output | ||||
XOUT/ | 18 | 26 | 25 | I/O | Output terminal of crystal oscillator(2) |
P2.7 | General-purpose digital I/O pin | ||||
P3.0/ | - | 9 | 7 | I/O | General-purpose digital I/O pin |
TA0.2 | Timer0_A, capture: CCI2A input, compare: Out2 output | ||||
P3.1/ | - | 8 | 6 | I/O | General-purpose digital I/O pin |
TA1.0 | Timer1_A, compare: Out0 output | ||||
P3.2/ | - | 13 | 12 | I/O | General-purpose digital I/O pin |
TA1.1 | Timer1_A, compare: Out1 output | ||||
P3.3/ | - | 14 | 13 | I/O | General-purpose digital I/O |
TA1.2 | Timer1_A, compare: Out2 output | ||||
P3.4/ | - | 15 | 14 | I/O | General-purpose digital I/O |
TA0.0 | Timer0_A, compare: Out0 output | ||||
P3.5/ | - | 19 | 18 | I/O | General-purpose digital I/O |
TA0.1 | Timer0_A, compare: Out1 output | ||||
P3.6/ | - | 20 | 19 | I/O | General-purpose digital I/O |
TA0.2 | Timer0_A, compare: Out2 output | ||||
P3.7/ | - | 21 | 20 | I/O | General-purpose digital I/O |
TA1CLK | Timer1_A, clock signal TACLK input | ||||
RST/ | 16 | 24 | 23 | I | Reset |
NMI/ | Nonmaskable interrupt input | ||||
SBWTDIO | Spy-Bi-Wire test data input/output during programming and test | ||||
TEST/ | 17 | 25 | 24 | I | Selects test mode for JTAG pins on Port 1. The device protection fuse is connected to TEST. |
SBWTCK | Spy-Bi-Wire test clock input during programming and test | ||||
AVCC | NA | NA | 29 | NA | Analog supply voltage |
DVCC | 1 | 1 | 30 | NA | Digital supply voltage |
DVSS | 20 | 28 | 27, 28 | NA | Ground reference |
NC | NA | NA | 8, 32 | NA | Not connected |
QFN Pad | NA | NA | Pad | NA | QFN package pad connection to VSS recommended. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage applied at VCC to VSS | –0.3 | 4.1 | V | |
Voltage applied to any pin(2) | –0.3 | VCC + 0.3 | V | |
Diode current at any device pin | ±2 | mA | ||
Storage temperature, Tstg(3) | Unprogrammed device | –55 | 150 | °C |
Programmed device | –55 | 150 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±250 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | During program execution | 1.8 | 3.6 | V | |
During flash programming or erase | 2.2 | 3.6 | ||||
VSS | Supply voltage | 0 | V | |||
TA | Operating free-air temperature | –40 | 85 | °C | ||
fSYSTEM | Processor frequency (maximum MCLK frequency using the USART module)(1)(2) | VCC = 1.8 V, Duty cycle = 50% ±10% |
DC | 6 | MHz | |
VCC = 2.7 V, Duty cycle = 50% ±10% |
DC | 12 | ||||
VCC = 3.3 V, Duty cycle = 50% ±10% |
DC | 16 |
NOTE:
Minimum processor frequency is defined by system clock. Flash program or erase operations require a minimum VCC of 2.2 V.PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
IAM,1MHz | Active mode (AM) current at 1 MHz | fDCO = fMCLK = fSMCLK = 1 MHz, fACLK = 0 Hz, Program executes in flash, BCSCTL1 = CALBC1_1MHZ, DCOCTL = CALDCO_1MHZ, CPUOFF = 0, SCG0 = 0, SCG1 = 0, OSCOFF = 0 |
2.2 V | 230 | µA | ||
3 V | 330 | 420 |
PARAMETER | TEST CONDITIONS | TA | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
ILPM0,1MHz | Low-power mode 0 (LPM0) current(3) | fMCLK = 0 MHz, fSMCLK = fDCO = 1 MHz, fACLK = 32768 Hz, BCSCTL1 = CALBC1_1MHZ, DCOCTL = CALDCO_1MHZ, CPUOFF = 1, SCG0 = 0, SCG1 = 0, OSCOFF = 0 |
25°C | 2.2 V | 56 | µA | ||
ILPM2 | Low-power mode 2 (LPM2) current(4) | fMCLK = fSMCLK = 0 MHz, fDCO = 1 MHz, fACLK = 32768 Hz, BCSCTL1 = CALBC1_1MHZ, DCOCTL = CALDCO_1MHZ, CPUOFF = 1, SCG0 = 0, SCG1 = 1, OSCOFF = 0 |
25°C | 2.2 V | 22 | µA | ||
ILPM3,LFXT1 | Low-power mode 3 (LPM3) current(4) | fDCO = fMCLK = fSMCLK = 0 MHz, fACLK = 32768 Hz, CPUOFF = 1, SCG0 = 1, SCG1 = 1, OSCOFF = 0 |
25°C | 2.2 V | 0.7 | 1.5 | µA | |
ILPM3,VLO | Low-power mode 3 current, (LPM3)(4) | fDCO = fMCLK = fSMCLK = 0 MHz, fACLK from internal LF oscillator (VLO), CPUOFF = 1, SCG0 = 1, SCG1 = 1, OSCOFF = 0 |
25°C | 2.2 V | 0.5 | 0.7 | µA | |
ILPM4 | Low-power mode 4 (LPM4) current(5) | fDCO = fMCLK = fSMCLK = 0 MHz, fACLK = 0 Hz, CPUOFF = 1, SCG0 = 1, SCG1 = 1, OSCOFF = 1 |
25°C | 2.2 V | 0.1 | 0.5 | µA | |
85°C | 0.8 | 1.7 |
PARAMETER | VALUE (4) | UNIT | |||
---|---|---|---|---|---|
RθJA | Junction-to-ambient thermal resistance, still air (1) | VQFN (RHB-32) | 32.1 | °C/W | |
TSSOP (PW-28) | 72.2 | ||||
TSSOP (PW-20) | 86.5 | ||||
PDIP (N-20) | 49.3 | ||||
RθJC(TOP) | Junction-to-case (top) thermal resistance (2) | VQFN (RHB-32) | 22.3 | °C/W | |
TSSOP (PW-28) | 18.3 | ||||
TSSOP (PW-20) | 20.8 | ||||
PDIP (N-20) | 41 | ||||
RθJC(BOTTOM) | Junction-to-case (bottom) thermal resistance | VQFN (RHB-32) | 1.4 | °C/W | |
TSSOP (PW-28) | N/A | ||||
TSSOP (PW-20) | N/A | ||||
PDIP (N-20) | N/A | ||||
θJB | Junction-to-board thermal resistance (3) | VQFN (RHB-32) | 6.1 | °C/W | |
TSSOP (PW-28) | 30.4 | ||||
TSSOP (PW-20) | 39 | ||||
PDIP (N-20) | 30.2 | ||||
ΨJT | Junction-to-package-top characterization parameter | VQFN (RHB-32) | 0.3 | °C/W | |
TSSOP (PW-28) | 0.7 | ||||
TSSOP (PW-20) | 0.8 | ||||
PDIP (N-20) | 18.1 | ||||
ΨJB | Junction-to-board characterization parameter | VQFN (RHB-32) | 6.1 | °C/W | |
TSSOP (PW-28) | 29.9 | ||||
TSSOP (PW-20) | 38.1 | ||||
PDIP (N-20) | 30.1 |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VIT+ | Positive-going input threshold voltage | 0.45 VCC | 0.75 VCC | V | |||
3 V | 1.35 | 2.25 | |||||
VIT– | Negative-going input threshold voltage | 0.25 VCC | 0.55 VCC | V | |||
3 V | 0.75 | 1.65 | |||||
Vhys | Input voltage hysteresis (VIT+ – VIT–) | 3 V | 0.3 | 1 | V | ||
RPull | Pullup or pulldown resistor | For pullup: VIN = VSS
For pulldown: VIN = VCC |
3 V | 20 | 35 | 50 | kΩ |
CI | Input capacitance | VIN = VSS or VCC | 5 | pF |
PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
Ilkg(Px.y) | High-impedance leakage current | See (1) (2) | 3 V | ±50 | nA |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VOH | High-level output voltage | I(OHmax) = –6 mA(1) | 3 V | VCC – 0.3 | V | ||
VOL | Low-level output voltage | I(OLmax) = 6 mA(1) | 3 V | VSS + 0.3 | V |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fPx.y | Port output frequency (with load) | Px.y, CL = 20 pF, RL = 1 kΩ(1) (2) | 3 V | 12 | MHz | ||
fPort_CLK | Clock output frequency | Px.y, CL = 20 pF(2) | 3 V | 16 | MHz |
over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
foP1.x | Port output oscillation frequency | P1.y, CL = 10 pF, RL = 100 kΩ(1)(2) | 3 V | 1400 | kHz | ||
P1.y, CL = 20 pF, RL = 100 kΩ(1)(2) | 900 | ||||||
foP2.x | Port output oscillation frequency | P2.0 to P2.5, CL = 10 pF, RL = 100 kΩ(1)(2) | 3 V | 1800 | kHz | ||
P2.0 to P2.5, CL = 20 pF, RL = 100 kΩ(1)(2) | 1000 | ||||||
foP2.6/7 | Port output oscillation frequency | P2.6 and P2.7, CL = 20 pF, RL = 100 kΩ(1)(2) | 3 V | 700 | kHz | ||
foP3.x | Port output oscillation frequency | P3.y, CL = 10 pF, RL = 100 kΩ(1)(2) | 3 V | 1800 | kHz | ||
P3.y, CL = 20 pF, RL = 100 kΩ(1)(2) | 1000 |
NOTE:
One output active at a time.NOTE:
One output active at a time.PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VCC(start) | See Figure 5-12 | dVCC/dt ≤ 3 V/s | 0.7 V(B_IT--) | V | |||
V(B_IT–) | See Figure 5-12 through Figure 5-14 | dVCC/dt ≤ 3 V/s | 1.35 | V | |||
Vhys(B_IT–) | See Figure 5-12 | dVCC/dt ≤ 3 V/s | 140 | mV | |||
td(BOR) | See Figure 5-12 | 2000 | µs | ||||
t(reset) | Pulse duration needed at RST/NMI pin to accepted reset internally | 2.2 V | 2 | µs |
|
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VCC | Supply voltage | RSELx < 14 | 1.8 | 3.6 | V | ||
RSELx = 14 | 2.2 | 3.6 | |||||
RSELx = 15 | 3 | 3.6 | |||||
fDCO(0,0) | DCO frequency (0, 0) | RSELx = 0, DCOx = 0, MODx = 0 | 3 V | 0.06 | 0.14 | MHz | |
fDCO(0,3) | DCO frequency (0, 3) | RSELx = 0, DCOx = 3, MODx = 0 | 3 V | 0.07 | 0.17 | MHz | |
fDCO(1,3) | DCO frequency (1, 3) | RSELx = 1, DCOx = 3, MODx = 0 | 3 V | 0.15 | MHz | ||
fDCO(2,3) | DCO frequency (2, 3) | RSELx = 2, DCOx = 3, MODx = 0 | 3 V | 0.21 | MHz | ||
fDCO(3,3) | DCO frequency (3, 3) | RSELx = 3, DCOx = 3, MODx = 0 | 3 V | 0.30 | MHz | ||
fDCO(4,3) | DCO frequency (4, 3) | RSELx = 4, DCOx = 3, MODx = 0 | 3 V | 0.41 | MHz | ||
fDCO(5,3) | DCO frequency (5, 3) | RSELx = 5, DCOx = 3, MODx = 0 | 3 V | 0.58 | MHz | ||
fDCO(6,3) | DCO frequency (6, 3) | RSELx = 6, DCOx = 3, MODx = 0 | 3 V | 0.54 | 1.06 | MHz | |
fDCO(7,3) | DCO frequency (7, 3) | RSELx = 7, DCOx = 3, MODx = 0 | 3 V | 0.80 | 1.50 | MHz | |
fDCO(8,3) | DCO frequency (8, 3) | RSELx = 8, DCOx = 3, MODx = 0 | 3 V | 1.6 | MHz | ||
fDCO(9,3) | DCO frequency (9, 3) | RSELx = 9, DCOx = 3, MODx = 0 | 3 V | 2.3 | MHz | ||
fDCO(10,3) | DCO frequency (10, 3) | RSELx = 10, DCOx = 3, MODx = 0 | 3 V | 3.4 | MHz | ||
fDCO(11,3) | DCO frequency (11, 3) | RSELx = 11, DCOx = 3, MODx = 0 | 3 V | 4.25 | MHz | ||
fDCO(12,3) | DCO frequency (12, 3) | RSELx = 12, DCOx = 3, MODx = 0 | 3 V | 4.30 | 7.30 | MHz | |
fDCO(13,3) | DCO frequency (13, 3) | RSELx = 13, DCOx = 3, MODx = 0 | 3 V | 6.00 | 9.60 | MHz | |
fDCO(14,3) | DCO frequency (14, 3) | RSELx = 14, DCOx = 3, MODx = 0 | 3 V | 8.60 | 13.9 | MHz | |
fDCO(15,3) | DCO frequency (15, 3) | RSELx = 15, DCOx = 3, MODx = 0 | 3 V | 12.0 | 18.5 | MHz | |
fDCO(15,7) | DCO frequency (15, 7) | RSELx = 15, DCOx = 7, MODx = 0 | 3 V | 16.0 | 26.0 | MHz | |
SRSEL | Frequency step between range RSEL and RSEL+1 | SRSEL = fDCO(RSEL+1,DCO)/fDCO(RSEL,DCO) | 3 V | 1.35 | ratio | ||
SDCO | Frequency step between tap DCO and DCO+1 | SDCO = fDCO(RSEL,DCO+1)/fDCO(RSEL,DCO) | 3 V | 1.08 | ratio | ||
Duty cycle | Measured at SMCLK output | 3 V | 50% |
PARAMETER | TEST CONDITIONS | TA | VCC | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|---|
1-MHz tolerance over temperature(1) | BCSCTL1 = CALBC1_1MHZ, DCOCTL = CALDCO_1MHZ, calibrated at 30°C and 3 V |
0°C to 85°C | 3 V | –3% | ±0.5% | +3% | |
1-MHz tolerance over VCC | BCSCTL1 = CALBC1_1MHZ, DCOCTL = CALDCO_1MHZ, calibrated at 30°C and 3 V |
30°C | 1.8 V to 3.6 V | –3% | ±2% | +3% | |
1-MHz tolerance overall | BCSCTL1 = CALBC1_1MHZ, DCOCTL = CALDCO_1MHZ, calibrated at 30°C and 3 V |
–40°C to 85°C | 1.8 V to 3.6 V | –6% | ±3% | +6% | |
8-MHz tolerance over temperature(1) | BCSCTL1 = CALBC1_8MHZ, DCOCTL = CALDCO_8MHZ, calibrated at 30°C and 3 V |
0°C to 85°C | 3 V | –3% | ±0.5% | +3% | |
8-MHz tolerance over VCC | BCSCTL1 = CALBC1_8MHZ, DCOCTL = CALDCO_8MHZ, calibrated at 30°C and 3 V |
30°C | 2.2 V to 3.6 V | –3% | ±2% | +3% | |
8-MHz tolerance overall | BCSCTL1 = CALBC1_8MHZ, DCOCTL = CALDCO_8MHZ, calibrated at 30°C and 3 V |
–40°C to 85°C | 2.2 V to 3.6 V | –6% | ±3% | +6% | |
12-MHz tolerance over temperature(1) | BCSCTL1 = CALBC1_12MHZ, DCOCTL = CALDCO_12MHZ, calibrated at 30°C and 3 V |
0°C to 85°C | 3 V | –3% | ±0.5% | +3% | |
12-MHz tolerance over VCC | BCSCTL1 = CALBC1_12MHZ, DCOCTL = CALDCO_12MHZ, calibrated at 30°C and 3 V |
30°C | 2.7 V to 3.6 V | –3% | ±2% | +3% | |
12-MHz tolerance overall | BCSCTL1 = CALBC1_12MHZ, DCOCTL = CALDCO_12MHZ, calibrated at 30°C and 3 V |
–40°C to 85°C | 2.7 V to 3.6 V | –6% | ±3% | +6% | |
16-MHz tolerance over temperature(1) | BCSCTL1 = CALBC1_16MHZ, DCOCTL = CALDCO_16MHZ, calibrated at 30°C and 3 V |
0°C to 85°C | 3 V | –3% | ±0.5% | +3% | |
16-MHz tolerance over VCC | BCSCTL1 = CALBC1_16MHZ, DCOCTL = CALDCO_16MHZ, calibrated at 30°C and 3 V |
30°C | 3.3 V to 3.6 V | –3% | ±2% | +3% | |
16-MHz tolerance overall | BCSCTL1 = CALBC1_16MHZ, DCOCTL = CALDCO_16MHZ, calibrated at 30°C and 3 V |
–40°C to 85°C | 3.3 V to 3.6 V | –6% | ±3% | +6% |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tDCO,LPM3/4 | DCO clock wake-up time from LPM3 or LPM4(1) | BCSCTL1 = CALBC1_1MHz, DCOCTL = CALDCO_1MHz | 3 V | 1.5 | µs | ||
tCPU,LPM3/4 | CPU wake-up time from LPM3 or LPM4(2) | 1/fMCLK + tClock,LPM3/4 |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fLFXT1,LF | LFXT1 oscillator crystal frequency, LF mode 0, 1 | XTS = 0, LFXT1Sx = 0 or 1 | 1.8 V to 3.6 V | 32768 | Hz | ||
fLFXT1,LF,logic | LFXT1 oscillator logic level square-wave input frequency, LF mode | XTS = 0, XCAPx = 0, LFXT1Sx = 3 | 1.8 V to 3.6 V | 10000 | 32768 | 50000 | Hz |
OALF | Oscillation allowance for LF crystals | XTS = 0, LFXT1Sx = 0, fLFXT1,LF = 32768 Hz, CL,eff = 6 pF |
500 | kΩ | |||
XTS = 0, LFXT1Sx = 0, fLFXT1,LF = 32768 Hz, CL,eff = 12 pF |
200 | ||||||
CL,eff | Integrated effective load capacitance, LF mode(1) | XTS = 0, XCAPx = 0 | 1 | pF | |||
XTS = 0, XCAPx = 1 | 5.5 | ||||||
XTS = 0, XCAPx = 2 | 8.5 | ||||||
XTS = 0, XCAPx = 3 | 11 | ||||||
Duty cycle, LF mode | XTS = 0, Measured at P2.0/ACLK, fLFXT1,LF = 32768 Hz |
2.2 V | 30% | 50% | 70% | ||
fFault,LF | Oscillator fault frequency, LF mode(3) | XTS = 0, XCAPx = 0, LFXT1Sx = 3(2) | 2.2 V | 10 | 10000 | Hz |
PARAMETER | TA | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fVLO | VLO frequency | –40°C to 85°C | 3 V | 4 | 12 | 20 | kHz |
dfVLO/dT | VLO frequency temperature drift | –40°C to 85°C | 3 V | 0.5 | %/°C | ||
dfVLO/dVCC | VLO frequency supply voltage drift | 25°C | 1.8 V to 3.6 V | 4 | %/V |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fTA | Timer_A input clock frequency | SMCLK, duty cycle = 50% ±10% | fSYSTEM | MHz | |||
tTA,cap | Timer_A capture timing | TA0, TA1 | 3 V | 20 | ns |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fUSCI | USCI input clock frequency | SMCLK, duty cycle = 50% ±10% | fSYSTEM | MHz | |||
fmax,BITCLK | Maximum BITCLK clock frequency (equals baud rate in MBaud)(1) | 3 V | 2 | MHz | |||
tτ | UART receive deglitch time(2) | 3 V | 50 | 100 | 600 | ns |
PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
fUSCI | USCI input clock frequency | SMCLK, duty cycle = 50% ±10% | fSYSTEM | MHz | ||
tSU,MI | SOMI input data setup time | 3 V | 75 | ns | ||
tHD,MI | SOMI input data hold time | 3 V | 0 | ns | ||
tVALID,MO | SIMO output data valid time | UCLK edge to SIMO valid, CL = 20 pF | 3 V | 20 | ns |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tSTE,LEAD | STE lead time, STE low to clock | 3 V | 50 | ns | |||
tSTE,LAG | STE lag time, Last clock to STE high | 3 V | 10 | ns | |||
tSTE,ACC | STE access time, STE low to SOMI data out | 3 V | 50 | ns | |||
tSTE,DIS | STE disable time, STE high to SOMI high impedance | 3 V | 50 | ns | |||
tSU,SI | SIMO input data setup time | 3 V | 15 | ns | |||
tHD,SI | SIMO input data hold time | 3 V | 10 | ns | |||
tVALID,SO | SOMI output data valid time | UCLK edge to SOMI valid, CL = 20 pF |
3 V | 50 | 75 | ns |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fUSCI | USCI input clock frequency | SMCLK, duty cycle = 50% ±10% | fSYSTEM | MHz | |||
fSCL | SCL clock frequency | 3 V | 0 | 400 | kHz | ||
tHD,STA | Hold time (repeated) START | fSCL ≤ 100 kHz | 3 V | 4.0 | µs | ||
fSCL > 100 kHz | 0.6 | ||||||
tSU,STA | Setup time for a repeated START | fSCL ≤ 100 kHz | 3 V | 4.7 | µs | ||
fSCL > 100 kHz | 0.6 | ||||||
tHD,DAT | Data hold time | 3 V | 0 | ns | |||
tSU,DAT | Data setup time | 3 V | 250 | ns | |||
tSU,STO | Setup time for STOP | 3 V | 4.0 | µs | |||
tSP | Pulse duration of spikes suppressed by input filter | 3 V | 50 | 100 | 600 | ns |
PARAMETER | TEST CONDITIONS | TA | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
VCC | Analog supply voltage | VSS = 0 V | 2.2 | 3.6 | V | |||
VAx | Analog input voltage(2) | All Ax terminals, Analog inputs selected in ADC10AE register | 3 V | 0 | VCC | V | ||
IADC10 | ADC10 supply current(3) | fADC10CLK = 5.0 MHz, ADC10ON = 1, REFON = 0, ADC10SHT0 = 1, ADC10SHT1 = 0, ADC10DIV = 0 |
25°C | 3 V | 0.6 | mA | ||
IREF+ | Reference supply current, reference buffer disabled(4) | fADC10CLK = 5.0 MHz, ADC10ON = 0, REF2_5V = 0, REFON = 1, REFOUT = 0 |
25°C | 3 V | 0.25 | mA | ||
fADC10CLK = 5.0 MHz, ADC10ON = 0, REF2_5V = 1, REFON = 1, REFOUT = 0 |
0.25 | |||||||
IREFB,0 | Reference buffer supply current with ADC10SR = 0(4) | fADC10CLK = 5.0 MHz, ADC10ON = 0, REFON = 1, REF2_5V = 0, REFOUT = 1, ADC10SR = 0 |
25°C | 3 V | 1.1 | mA | ||
IREFB,1 | Reference buffer supply current with ADC10SR = 1(4) | fADC10CLK = 5.0 MHz, ADC10ON = 0, REFON = 1, REF2_5V = 0, REFOUT = 1, ADC10SR = 1 |
25°C | 3 V | 0.5 | mA | ||
CI | Input capacitance | Only one terminal Ax can be selected at one time | 25°C | 3 V | 27 | pF | ||
RI | Input MUX ON resistance | 0 V ≤ VAx ≤ VCC | 25°C | 3 V | 1000 | Ω |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VCC,REF+ | Positive built-in reference analog supply voltage range | IVREF+ ≤ 1 mA, REF2_5V = 0 | 2.2 | V | ||||
IVREF+ ≤ 1 mA, REF2_5V = 1 | 2.9 | |||||||
VREF+ | Positive built-in reference voltage | IVREF+ ≤ IVREF+max, REF2_5V = 0 | 3 V | 1.41 | 1.5 | 1.59 | V | |
IVREF+ ≤ IVREF+max, REF2_5V = 1 | 2.35 | 2.5 | 2.65 | |||||
ILD,VREF+ | Maximum VREF+ load current | 3 V | ±1 | mA | ||||
VREF+ load regulation | IVREF+ = 500 µA ±100 µA, Analog input voltage VAx ≈ 0.75 V, REF2_5V = 0 |
3 V | ±2 | LSB | ||||
IVREF+ = 500 µA ±100 µA, Analog input voltage VAx ≈ 1.25 V, REF2_5V = 1 |
±2 | |||||||
VREF+ load regulation response time | IVREF+ = 100 µA → 900 µA, VAx ≈ 0.5 × VREF+, Error of conversion result ≤ 1 LSB, ADC10SR = 0 |
3 V | 400 | ns | ||||
CVREF+ | Maximum capacitance at pin VREF+ | IVREF+ ≤ ±1 mA, REFON = 1, REFOUT = 1 | 3 V | 100 | pF | |||
TCREF+ | Temperature coefficient | IVREF+ = const with 0 mA ≤ IVREF+ ≤ 1 mA | 3 V | ±100 | ppm/ °C | |||
tREFON | Settling time of internal reference voltage to 99.9% VREF | IVREF+ = 0.5 mA, REF2_5V = 0, REFON = 0 → 1 |
3.6 V | 30 | µs | |||
tREFBURST | Settling time of reference buffer to 99.9% VREF | IVREF+ = 0.5 mA, REF2_5V = 1, REFON = 1, REFBURST = 1, ADC10SR = 0 |
3 V | 2 | µs |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VEREF+ | Positive external reference input voltage range (2) | VEREF+ > VEREF–, SREF1 = 1, SREF0 = 0 |
1.4 | VCC | V | ||
VEREF– ≤ VEREF+ ≤ VCC – 0.15 V, SREF1 = 1, SREF0 = 1 (3) |
1.4 | 3 | |||||
VEREF– | Negative external reference input voltage range (4) | VEREF+ > VEREF– | 0 | 1.2 | V | ||
ΔVEREF | Differential external reference input voltage range, ΔVEREF = VEREF+ – VEREF– |
VEREF+ > VEREF– (5) | 1.4 | VCC | V | ||
IVEREF+ | Static input current into VEREF+ | 0 V ≤ VEREF+ ≤ VCC, SREF1 = 1, SREF0 = 0 |
3 V | ±1 | µA | ||
0 V ≤ VEREF+ ≤ VCC – 0.15 V ≤ 3 V, SREF1 = 1, SREF0 = 1(3) |
3 V | 0 | |||||
IVEREF– | Static input current into VEREF– | 0 V ≤ VEREF– ≤ VCC | 3 V | ±1 | µA |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
fADC10CLK | ADC10 input clock frequency | For specified performance of ADC10 linearity parameters | ADC10SR = 0 | 3 V | 0.45 | 6.3 | MHz | |
ADC10SR = 1 | 0.45 | 1.5 | ||||||
fADC10OSC | ADC10 built-in oscillator frequency | ADC10DIVx = 0, ADC10SSELx = 0, fADC10CLK = fADC10OSC |
3 V | 3.7 | 6.3 | MHz | ||
tCONVERT | Conversion time | ADC10 built-in oscillator, ADC10SSELx = 0, fADC10CLK = fADC10OSC |
3 V | 2.06 | 3.51 | µs | ||
fADC10CLK from ACLK, MCLK, or SMCLK: ADC10SSELx ≠ 0 | 13 × ADC10DIV × 1 / fADC10CLK |
|||||||
tADC10ON | Turnon settling time of the ADC | (1) | 100 | ns |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
EI | Integral linearity error | 3 V | ±1 | LSB | |||
ED | Differential linearity error | 3 V | ±1 | LSB | |||
EO | Offset error | Source impedance RS < 100 Ω | 3 V | ±1 | LSB | ||
EG | Gain error | 3 V | ±1.1 | ±2 | LSB | ||
ET | Total unadjusted error | 3 V | ±2 | ±5 | LSB |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ISENSOR | Temperature sensor supply current(1) | REFON = 0, INCHx = 0Ah, TA = 25°C | 3 V | 60 | µA | ||
TCSENSOR | ADC10ON = 1, INCHx = 0Ah (2) | 3 V | 3.55 | mV/°C | |||
tSensor(sample) | Sample time required if channel 10 is selected (3) | ADC10ON = 1, INCHx = 0Ah, Error of conversion result ≤ 1 LSB |
3 V | 30 | µs | ||
IVMID | Current into divider at channel 11 | ADC10ON = 1, INCHx = 0Bh | 3 V | (4) | µA | ||
VMID | VCC divider at channel 11 | ADC10ON = 1, INCHx = 0Bh, VMID ≈ 0.5 × VCC |
3 V | 1.5 | V | ||
tVMID(sample) | Sample time required if channel 11 is selected (5) | ADC10ON = 1, INCHx = 0Bh, Error of conversion result ≤ 1 LSB |
3 V | 1220 | ns |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VCC(PGM/ERASE) | Program and erase supply voltage | 2.2 | 3.6 | V | |||
fFTG | Flash timing generator frequency | 257 | 476 | kHz | |||
IPGM | Supply current from VCC during program | 2.2 V, 3.6 V | 1 | 5 | mA | ||
IERASE | Supply current from VCC during erase | 2.2 V, 3.6 V | 1 | 7 | mA | ||
tCPT | Cumulative program time(1) | 2.2 V, 3.6 V | 10 | ms | |||
tCMErase | Cumulative mass erase time | 2.2 V, 3.6 V | 20 | ms | |||
Program and erase endurance | 104 | 105 | cycles | ||||
tRetention | Data retention duration | TJ = 25°C | 100 | years | |||
tWord | Word or byte program time | See (2) | 30 | tFTG | |||
tBlock, 0 | Block program time for first byte or word | See (2) | 25 | tFTG | |||
tBlock, 1-63 | Block program time for each additional byte or word | See (2) | 18 | tFTG | |||
tBlock, End | Block program end-sequence wait time | See (2) | 6 | tFTG | |||
tMass Erase | Mass erase time | See (2) | 10593 | tFTG | |||
tSeg Erase | Segment erase time | See (2) | 4819 | tFTG |
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
V(RAMh) | RAM retention supply voltage (1) | CPU halted | 1.6 | V |
PARAMETER | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSBW | Spy-Bi-Wire input frequency | 2.2 V | 0 | 20 | MHz | |
tSBW,Low | Spy-Bi-Wire low clock pulse duration | 2.2 V | 0.025 | 15 | µs | |
tSBW,En | Spy-Bi-Wire enable time (TEST high to acceptance of first clock edge(1)) |
2.2 V | 1 | µs | ||
tSBW,Ret | Spy-Bi-Wire return to normal operation time | 2.2 V | 15 | 100 | µs | |
fTCK | TCK input frequency(2) | 2.2 V | 0 | 5 | MHz | |
RInternal | Internal pulldown resistance on TEST | 2.2 V | 25 | 60 | 90 | kΩ |
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VCC(FB) | Supply voltage during fuse-blow condition | TA = 25°C | 2.5 | V | |
VFB | Voltage level on TEST for fuse blow | 6 | 7 | V | |
IFB | Supply current into TEST during fuse blow | 100 | mA | ||
tFB | Time to blow fuse | 1 | ms |