JAJSC74A May 2016 – May 2016 OPA2377-Q1 , OPA377-Q1 , OPA4377-Q1
PRODUCTION DATA.
OPAx377-Q1ファミリのオペアンプは広い帯域幅をもつCMOSアンプです。0.76mA (標準値)の低静止電流で動作して、超低ノイズ、低入力バイアス電流、低オフセット電圧を実現します。
OPAx377-Q1オペアンプは低電圧の単一電源アプリケーション用に最適化されています。非常に優れたAC/DC性能のため、小信号のコンディショニング、オーディオ、アクティブ・フィルタなどの広範なアプリケーションにとって理想的なオペアンプとなっています。OPAx377-Q1オペアンプは電源範囲が広く、PSRRが非常に優れているため、バッテリから直接レギュレーションなしで動作するアプリケーションにとっても魅力的です。
OPA377-Q1はSOT23-5パッケージで提供されます。デュアル・バージョンのOPA2377-Q1はMSOP-8パッケージ、クワッド・バージョンのOPA4377-Q1はTSSOP-14パッケージで提供されます。どのバージョンも、–40°C~+125°Cの動作が保証されています。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
OPA377-Q1 | SOT-23 (5) | 2.90mm×1.60mm |
OPA2377-Q1 | VSSOP (8) | 3.00mm×3.00mm |
OPA4377-Q1 | TSSOP (14) | 5.00mm×4.40mm |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
DBV | |||
+IN | 3 | I | Noninverting input |
–IN | 4 | I | Inverting input |
NC | — | — | No internal connection (can be left floating) |
OUT | 1 | O | Output |
V– | 2 | — | Negative (lowest) power supply |
V+ | 5 | — | Positive (highest) power supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
DGK | |||
–IN A | 2 | I | Inverting input, channel A |
–IN B | 6 | I | Inverting input, channel B |
+IN A | 3 | I | Noninverting input, channel A |
+IN B | 5 | I | Noninverting input, channel B |
OUT A | 1 | O | Output, channel A |
OUT B | 7 | O | Output, channel B |
V– | 4 | — | Negative (lowest) power supply |
V+ | 8 | — | Positive (highest) power supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
PW | |||
–IN A | 2 | I | Inverting input, channel A |
–IN B | 6 | I | Inverting input, channel B |
–IN C | 9 | I | Inverting input, channel C |
–IN D | 13 | I | Inverting input, channel D |
+IN A | 3 | I | Noninverting input, channel A |
+IN B | 5 | I | Noninverting input, channel B |
+IN C | 10 | I | Noninverting input, channel C |
+IN D | 12 | I | Noninverting input, channel D |
OUT A | 1 | O | Output, channel A |
OUT B | 7 | O | Output, channel B |
OUT C | 8 | O | Output, channel C |
OUT D | 14 | O | Output, channel D |
V– | 11 | — | Negative (lowest) power supply |
V+ | 4 | — | Positive (highest) power supply |